Items |
![]() 00105281 Nice® (RBC®) 0.25 Inch (in) Bore Diameter Unground Combination Radial and Thrust Bearing |
![]() 00105289 Nice® (RBC®) 0.44 Inch (in) Bore Diameter Unground Combination Radial and Thrust Bearing |
![]() 00105291 Nice® (RBC®) 0.44 Inch (in) Bore Diameter Unground Combination Radial and Thrust Bearing |
![]() 00105295 Nice® (RBC®) 0.44 Inch (in) Bore Diameter Unground Combination Radial and Thrust Bearing |
![]() 00105297 Nice® (RBC®) 0.5 Inch (in) Bore Diameter Unground Combination Radial and Thrust Bearing |
|||||
Description | N/A | |||||||||
Supplier Name | N/A Nice® Ball Bearings (RBC® Bearings) | |||||||||
Manufacturer Part Number | N/A 501VBF53 | N/A 504VBF53 | N/A 505VBF53 | N/A 507VBF53 | N/A 508VBF53 | |||||
UPC Code | N/A 637400409760 | N/A 637400409784 | N/A 637400409791 | N/A 637400409814 | N/A 637400409838 | |||||
Prop 65 | N/A Yes | |||||||||
Bearing Material | N/A Grade 200 Carbon Steel | |||||||||
Bearing Type | N/A Angular Contact Unground Ball Bearing | |||||||||
Bore Diameter | N/A 0.25 in | N/A 0.44 in | N/A 0.44 in | N/A 0.44 in | N/A 0.5 in | |||||
Bore Type | N/A Round | |||||||||
Cage Material | N/A None | |||||||||
Closure Type | N/A Open | |||||||||
Dynamic Load Capacity | N/A 72 lbf | N/A 73 lbf | N/A 105 lbf | N/A 177 lbf | N/A 190 lbf | |||||
Fillet Radius | N/A 0.094 in | N/A 0.187 in | N/A 0.094 in | N/A 0.172 in | N/A 0.141 in | |||||
Finish/Coating | N/A Uncoated | |||||||||
Inner Ring Width | N/A 0.219 in | N/A 0.187 in | N/A 0.2500 in | N/A 0.312 in | N/A 0.312 in | |||||
Internal Clearance | N/A C0 | |||||||||
Operating Temperature [Max] | N/A 300 ºF | |||||||||
Maximum Speed | N/A 1000 rpm | |||||||||
Outer Ring Width | N/A 0.281 in | N/A 0.219 in | N/A 0.359 in | N/A 0.344 in | N/A 0.422 in | |||||
Outside Diameter | N/A 0.69 in | N/A 0.81 in | N/A 0.91 in | N/A 1.05 in | N/A 1.13 in | |||||
Outside Diameter Design | N/A Flat | |||||||||
Overall Width | N/A 0.281 in | N/A 0.219 in | N/A 0.359 in | N/A 0.344 in | N/A 0.422 in | |||||
Precision Rating | N/A Not Rated | |||||||||
Number of Rows | N/A 1 | |||||||||
Fill Slot | N/A Non-Fill Slot | |||||||||
Snap Ring Included | N/A Without Snap Ring | |||||||||
Weight | N/A 0.18 lb | N/A 0.161 lb | N/A 0.03 lb | N/A 0.05 lb | N/A 0.51 lb | |||||
Applications | N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery | N/A | N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery | N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery | N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery | |||||
|