Items |
![]() 03061629 FAG (Schaeffler) W Series 2.4 Inch (in) Bore Diameter Bearing Lock Washer |
![]() 02296552 FAG (Schaeffler) W Series 2.791 Inch (in) Bore Diameter Bearing Lock Washer |
![]() 06603871 FAG (Schaeffler) MB Series 155 Millimeter (mm) Bore Diameter Bearing Lock Washer |
![]() 06603872 FAG (Schaeffler) MB Series 165 Millimeter (mm) Bore Diameter Bearing Lock Washer |
![]() 06603873 FAG (Schaeffler) MB Series 170 Millimeter (mm) Bore Diameter Bearing Lock Washer |
|||||
Description | N/A W-12 Washer | N/A W-14 | N/A MB31 Adapter/Withdrawal Sleeve | N/A MB33 Adapter/Withdrawal Sleeve | N/A MB34 Adapter/Withdrawal Sleeve | |||||
Supplier Name | N/A FAG (Schaeffler) | |||||||||
Manufacturer Part Number | N/A W-12 | N/A W-14 | N/A MB31 | N/A MB33 | N/A MB34 | |||||
Bore Diameter | N/A 2.4000 in | N/A 2.7910 in | N/A 155 mm | N/A 165 mm | N/A 170 mm | |||||
Compatible Lock Nut Number | N/A N 12 | N/A N-14 | N/A KM31 | N/A KM33 | N/A KM34 | |||||
Face Diameter | N/A | N/A | N/A 182 mm | N/A 193 mm | N/A 193 mm | |||||
Key Width | N/A | N/A | N/A 16 mm | N/A 18 mm | N/A 18 mm | |||||
UPC Code | N/A | N/A | N/A 4012801559805 | N/A 4012801224574 | N/A 4012801224581 | |||||
Material | N/A Steel | |||||||||
Outside Diameter Over Tangs | N/A 3.344 in | N/A 3.828 in | N/A 212 mm | N/A 222 mm | N/A 232 mm | |||||
Series | N/A W | N/A W | N/A MB | N/A MB | N/A MB | |||||
Tang Thickness | N/A 0.053 in | N/A 0.053 in | N/A 2.5 mm | N/A 2.5 mm | N/A 2.5 mm | |||||
Tang Width | N/A | N/A | N/A 16 mm | N/A 16 mm | N/A 16 mm | |||||
Weight | N/A | N/A 0.09 lb | N/A | N/A | N/A | |||||
|