COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Bunting BNW Series Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearings

Bunting BNW Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing

Bunting BNW Series Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearings

Bunting BNW Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing

Bunting BNW Series Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearings

Bunting BNW Series 1.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing

Bunting BNW Series Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearings

Bunting BNW Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing

Bunting BNW Series Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearings

Bunting BNW Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing
Description N/A BNW081008 1/2 x 5/8 x 1 Bushing N/A BNW121608 3/4 x 1 x 1 N/A BNW243212 Bushing N/A BNW162008 1 x 1-1/4 x 1 Bearing N/A BNW161806 1 x 1-1/8 x 3/4
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A
Manufacturer Part Number N/A BNW081008 N/A BNW121608 N/A BNW243212 N/A BNW162008 N/A BNW161806
Backing Material N/A
Bearing Material N/A
Bore Diameter N/A
Bushing Material N/A Polytetrafluoroethylene (PTFE)
Bushing Outside Diameter N/A 0.6250 in N/A 1 in N/A 2.0000 in N/A 1.2500 in N/A 1.1250 in
Bushing Type N/A Plain
Groove/Plug Type N/A
Inside Diameter N/A 0.5000 in N/A 0.7500 in N/A 1.5000 in N/A 1.0000 in N/A 1.0000 in
Maximum V Value N/A
Maximum P Value N/A
Maximum PV Value N/A
Operating Temperature Range N/A -212 to 350 ºF
Outside Diameter N/A
Overall Length N/A 1.0000 in N/A 1.0000 in N/A 1.5000 in N/A 1.0000 in N/A 0.7500 in
Series N/A BNW
Sleeve Bearing Type N/A
Features & Benefits N/A