| Items |
03892761 SMC® 0.03 Pound (lb) General Purpose Plug |
02719091 SMC® 0.02 Pound (lb) General Purpose Plug |
03212759 SMC® 0.03 Pound (lb) General Purpose Plug |
04896617 SMC® 0.05 Pound (lb) General Purpose Plug |
03425375 SMC® 0.02 Pound (lb) General Purpose Plug |
|||||
| Description | N/A KK2P-01MS Coupler | N/A KK2P-04E | N/A KK2P-04H Coupler | N/A KK2P-06E | N/A KK2P-06H | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A KK2P-01MS | N/A KK2P-04E | N/A KK2P-04H | N/A KK2P-06E | N/A KK2P-06H | |||||
| Actual Thread Size | N/A | |||||||||
| Applications | N/A Pneumatic Water | |||||||||
| Body Material | N/A | |||||||||
| Body Size | N/A 5 mm | |||||||||
| Fitting Type | N/A British Standard Pipe Taper (BSPT) Male Thread | N/A One-Touch Tube - Bulkhead | N/A One-Touch Tube - Straight | N/A One-Touch Tube - Bulkhead | N/A One-Touch Tube - Straight | |||||
| British Standard Pipe Taper (BSPT) Thread Size | N/A 1/8 in | N/A | N/A | N/A | N/A | |||||
| Male Thread Size | N/A 1/8-28 | N/A | N/A | N/A | N/A | |||||
| Female Thread Size | N/A | |||||||||
| Nut Fitting Size | N/A | |||||||||
| Tube Fitting Size | N/A | N/A 4 mm | N/A 4 mm | N/A 6 mm | N/A 6 mm | |||||
| Hose Connection Type | N/A Male British Standard Pipe Taper (BSPT) | N/A One-Touch Tube - Bulkhead | N/A One-Touch Tube - Straight | N/A One-Touch Tube - Bulkhead | N/A One-Touch Tube - Straight | |||||
| Safety Options | N/A | |||||||||
| Seal Material | N/A With Sealant | N/A | N/A | N/A | N/A | |||||
| Thread/Hose Inside Diameter/Tube Outside Diameter | N/A 1/8 in | N/A 4 mm | N/A 4 mm | N/A 6 mm | N/A 6 mm | |||||
| Valve Type | N/A | |||||||||
| Working Pressure | N/A 145 psi | |||||||||
| Working Pressure Range | N/A 100 to 250 psi | |||||||||
| Weight | N/A 0.03 lb | N/A 0.02 lb | N/A 0.03 lb | N/A 0.05 lb | N/A 0.02 lb | |||||
|
|
||||||||||