COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® Pneumatic Plugs

SMC® 0.07 Pound (lb) Weight Pneumatic Plug

SMC® Pneumatic Plugs

SMC® 0.05 Pound (lb) Weight Pneumatic Plug

SMC® Pneumatic Plugs

SMC® 0.09 Pound (lb) Weight Pneumatic Plug

SMC® Pneumatic Plugs

SMC® Pneumatic Plug

SMC® Pneumatic Plugs

SMC® 0.06 Pound (lb) Weight Pneumatic Plug
Description N/A KK130P-02F N/A KK130P-02MS N/A KK130P-03MS N/A KK130P-04MS N/A KK130P-07H
Supplier Name N/A SMC®
Manufacturer Part Number N/A KK130P-02F N/A KK130P-02MS N/A KK130P-03MS N/A KK130P-04MS N/A KK130P-07H
Actual Thread Size N/A
Applications N/A Pneumatic
Coupling Component N/A Plug
British Standard Pipe Taper (BSPT) Thread Size N/A 1/4 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A
Male Thread Size N/A N/A 1/4-19 N/A 3/8-19 N/A 1/2-14 N/A
Female Thread Size N/A 1/4-19 N/A N/A N/A N/A
National Pipe Thread (NPT) Size N/A
Hose Barb Fitting Size N/A N/A N/A N/A N/A 1/4 in
Nut Fitting Size N/A
Tube Fitting Size N/A
Hose Connection Type N/A Female British Standard Pipe Taper (BSPT) N/A Male British Standard Pipe Taper (BSPT) N/A Male British Standard Pipe Taper (BSPT) N/A Male British Standard Pipe Taper (BSPT) N/A Hose Barb
Thread/Hose Inside Diameter/Tube Outside Diameter N/A 1/4 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 1/4 in
Weight N/A 0.07 lb N/A 0.05 lb N/A 0.09 lb N/A N/A 0.06 lb
Working Pressure N/A 217 psi
Working Pressure Range N/A 100 to 250 psi