COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
RBC® Nice® 0.4375 Inch (in) Bore Diameter Flanged Precision Ground Ball Bearing (00106871)

Nice® (RBC®) 0.4375 Inch (in) Bore Diameter Flanged Precision Ground Ball Bearing

RBC® Nice® 0.75 Inch (in) Bore Diameter Flanged Precision Ground Ball Bearing (05571774)

Nice® (RBC®) 0.75 Inch (in) Bore Diameter Flanged Precision Ground Ball Bearing

RBC® Nice® 0.75 Inch (in) Bore Diameter Flanged Precision Ground Ball Bearing (06664004)

Nice® (RBC®) 0.75 Inch (in) Bore Diameter Flanged Precision Ground Ball Bearing

RBC® Nice® 0.375 Inch (in) Bore Diameter Flanged Precision Ground Ball Bearing (06728368)

Nice® (RBC®) 0.375 Inch (in) Bore Diameter Flanged Precision Ground Ball Bearing

RBC® Nice® 0.25 Inch (in) Bore Diameter Flanged Precision Ground Ball Bearing (06760878)

Nice® (RBC®) 0.25 Inch (in) Bore Diameter Flanged Precision Ground Ball Bearing
Description N/A
Supplier Name N/A Nice® Ball Bearings (RBC® Bearings)
Manufacturer Part Number N/A 3020DCTNTG18 N/A 3035FDCTNTG18 N/A 3038FDCTNTG18 N/A 3004FDCTNTG18 N/A 3002FDCTNTG18
UPC Code N/A 637400292195 N/A 637401469176 N/A 637401469183 N/A 637401469138 N/A 637401469114
ECCN N/A
Harmonization Code N/A
Prop 65 N/A Yes
Axial Static Load Capacity N/A 850 lbf N/A 1025 lbf N/A 1350 lbf N/A 255 lbf N/A 170 lbf
Bearing Material N/A 52100 Bearing Quality Steel
Bore Diameter N/A 0.44 in N/A 0.75 in N/A 0.75 in N/A 0.38 in N/A 0.25 in
Bore Type N/A Round
Cage Material N/A Nylon
Closure Type N/A Double Sealed
Dynamic Load Capacity N/A 940 lbf N/A 1300 lbf N/A 1480 lbf N/A 325 lbf N/A 255 lbf
Fillet Radius N/A 0.025 in N/A 0.025 in N/A 0.035 in N/A 0.015 in N/A 0.012 in
Finish/Coating N/A Chrome Steel
Inner Ring Width N/A 0.4375 in N/A 0.5000 in N/A 0.5625 in N/A 0.2813 in N/A 0.2500 in
Internal Clearance N/A C0
Operating Temperature [Max] N/A 300 ºF
Maximum Speed N/A 2500 rpm
Outer Ring Width N/A 0.4375 in N/A 0.5 in N/A 0.5625 in N/A 0.2813 in N/A 0.25 in
Outside Diameter N/A 1.38 in N/A 1.75 in N/A 2.0000 in N/A 0.8750 in N/A 0.6875 in
Outside Diameter Design N/A Straight N/A Flanged N/A Flanged N/A Flanged N/A Flanged
Overall Width N/A 0.4375 in N/A 0.5000 in N/A 0.5625 in N/A 0.2812 in N/A 0.2500 in
Precision Rating N/A Not Rated N/A N/A N/A N/A
Radial Dynamic Load Capacity N/A 940 lbf N/A 1300 lbf N/A 1480 lbf N/A 325 lbf N/A 255 lbf
Radial Static Load Capacity N/A 850 lbf N/A 1025 lbf N/A 1350 lbf N/A 255 lbf N/A 170 lbf
Number of Rows N/A 1
Fill Slot N/A Filling Slot
Snap Ring Included N/A Without Snap Ring
Static Load Capacity N/A 850 lbf N/A 1025 lbf N/A 1350 lbf N/A 255 lbf N/A 170 lbf
Weight N/A 0.12 lb N/A 0.2 lb N/A 0.32 lb N/A 0.032 lb N/A 0.023 lb
Features & Benefits N/A N/A
  • Precision ground on all contact surfaces except bore
  • Easy to use inch dimensions
  • Economical bearing for lighter loads than the 1600 series™
  • Max speed range - 2500 - 3000 rpm
  • Hardened bearing steel
  • Nylon retainer standard
  • Greased, double sealed or double shielded standard
  • Available single sealed or single shielded, open, and with or without grease
N/A
  • Semi-ground extra light ball bearings are used at up to speeds of 5,000 RPMs
  • Double Seal Bearings are factory lubricated with oil or grease and designed to retain lubricants while keeping contaminates out
  • The seal is on each side of the bearing and is located on the outer race making some contact with the inner race.
  • Round bore bearings are designed for mounting on round shafts.
N/A
  • Semi-ground extra light ball bearings are used at up to speeds of 5,000 RPMs
  • Double Seal Bearings are factory lubricated with oil or grease and designed to retain lubricants while keeping contaminates out
  • The seal is on each side of the bearing and is located on the outer race making some contact with the inner race.
  • Round bore bearings are designed for mounting on round shafts.
N/A
  • Semi-ground extra light ball bearings are used at up to speeds of 5,000 RPMs
  • Double Seal Bearings are factory lubricated with oil or grease and designed to retain lubricants while keeping contaminates out
  • The seal is on each side of the bearing and is located on the outer race making some contact with the inner race.
  • Round bore bearings are designed for mounting on round shafts.