Items |
![]() 04576976 SMC® 0.354 Inch (in) Tube Inside Diameter Spark Resistant Tubing |
![]() 04576986 SMC® 0.315 Inch (in) Tube Inside Diameter Spark Resistant Tubing |
![]() 06933319 SMC® 0.197 Inch (in) Tube Inside Diameter Spark Resistant Tubing |
![]() 06866071 SMC® 0.256 Inch (in) Tube Inside Diameter Spark Resistant Tubing |
![]() 02005247 SMC® 0.295 Inch (in) Tube Inside Diameter Spark Resistant Tubing |
|||||
Description | N/A TRB1209B-100 | N/A TRBU1208W-100 | N/A TRTU0805BU-100 | N/A TRTU1065B-20 20 meter Roll | N/A TRB1075Y-100 Tubing (Yellow) 100M | |||||
Supplier Name | N/A SMC® | |||||||||
Manufacturer Part Number | N/A TRB1209B-100 | N/A TRBU1208W-100 | N/A TRTU0805BU-100 | N/A TRTU1065B-20 | N/A TRB1075Y-100 | |||||
Color | N/A Black | N/A White | N/A Blue | N/A Black | N/A Yellow | |||||
Fluid Type | N/A Air Water | |||||||||
Hardness | N/A | N/A | N/A | N/A | N/A Shore D 53 | |||||
Shore A Hardness | N/A | N/A 95 duro | N/A | N/A | N/A | |||||
Shore D Hardness | N/A 53 duro | N/A | N/A | N/A | N/A | |||||
Length | N/A 100 m | N/A 100 m | N/A 100 m | N/A 20 m | N/A 100 m | |||||
Tube Inside Diameter | N/A 0.354 in9 mm | N/A 0.315 in8 mm | N/A 0.197 in5 mm | N/A 0.256 in6.5 mm | N/A 0.295 in7.5 mm | |||||
Tube Outside Diameter | N/A 0.472 in12 mm | N/A 0.472 in12 mm | N/A 0.313 in8 mm | N/A 0.394 in10 mm | N/A 0.394 in10 mm | |||||
Inside Tube Material | N/A Nylon 11 | N/A Polyurethane | N/A Polyurethane | N/A Polyurethane | N/A Nylon 11 (Inner) / PVC (Outer) | |||||
Outside Tube Material | N/A Polyvinyl Chloride (PVC) | N/A Polyolefin Resin | N/A Flame Retardant Polyolefin | N/A Flame Retardant Polyolefin | N/A | |||||
Middle Tube Material | N/A | N/A | N/A Polyolefin Resin | N/A Polyolefin Resin | N/A | |||||
Typical Applications | N/A Flame Resistance General Purpose Air/Water | |||||||||
Weight | N/A 26.85 lb | N/A 30.61 lb | N/A | N/A | N/A 20.86 lb | |||||
|