COMPANY HEADER
Print Back
INA (Schaeffler) Double-Row Angular Contact Bearings
Unit of Measure
Items INA (Schaeffler) 3000 Series 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing (03135996)
03135996
INA (Schaeffler) 3000 Series 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
INA (Schaeffler) Double-Row Angular Contact Bearings
00106789
INA (Schaeffler) 3000 Series 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
INA (Schaeffler) 3000 Series 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing (02923938)
02923938
INA (Schaeffler) 3000 Series 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
INA (Schaeffler) 3800 Series 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing (03300442)
03300442
INA (Schaeffler) 3800 Series 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
INA (Schaeffler) 3800 Series 60 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing (01950502)
01950502
INA (Schaeffler) 3800 Series 60 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
Description N/A 3007-B-2RSR-TVH N/A 3006-B-2Z-TVH Bearing N/A 3003-B-2Z-TVH N/A 3808-B-2Z-TVH Bearing N/A 3812-B-2Z-TVH Bearing
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A 3007-B-2RSR-TVH N/A 3006-B-2Z-TVH N/A 3003-B-2Z-TVH N/A 3808-B-2Z-TVH N/A 3812-B-2Z-TVH
Bore Diameter N/A 35 mm N/A 30 mm N/A 17 mm N/A 40 mm N/A 60 mm
Cage Material N/A Steel
Closure Type N/A Double Sealed N/A Double Shielded N/A Double Shielded N/A Double Shielded N/A Double Shielded
Contact Angle N/A 25 º
Fillet Radius N/A 1 mm N/A 1 mm N/A 0.3 mm N/A 0.3 mm N/A 0.3 mm
Finish/Coating N/A Uncoated
Internal Clearance N/A C0
Maximum Speed N/A 5600 rpm N/A 10100 rpm N/A 16800 rpm N/A 10300 rpm N/A 6600 rpm
Number of Rows N/A Double-Row
Operating Temperature [Max] N/A 110 ºC N/A N/A N/A N/A
Outer Ring Width N/A 20 mm N/A 19 mm N/A 14 mm N/A 10 mm N/A 14 mm
Outside Diameter N/A 62 mm N/A 55 mm N/A 35 mm N/A 52 mm N/A 78 mm
Overall Width N/A 20 mm N/A 19 mm N/A 14 mm N/A 10 mm N/A 14 mm
Precision Rating N/A Not Rated
Radial Dynamic Load Capacity N/A 24500 N N/A 20300 N N/A 9200 N N/A 7000 N N/A 14500 N
Radial Static Load Capacity N/A 19400 N N/A 15600 N N/A 6200 N N/A 7800 N N/A 17500 N
Fill Slot N/A Non-Fill Slot
Series N/A 3000 N/A 3000 N/A 3000 N/A 3800 N/A 3800
Snap Ring Included N/A
Weight N/A 0.53 lb N/A 0.42 lb N/A 0.15 lb N/A 0.11 lb N/A 0.370 lb