COMPANY HEADER
Print Back
NTN Ball Bearing Cartridges
Unit of Measure
Items NTN Ball Bearing Cartridges
02288779
NTN UCC2 Series 85 Millimeter (mm) Outside Diameter Ball Bearing Cartridge
NTN Ball Bearing Cartridges
05149051
NTN UCC2 Series 72 Millimeter (mm) Outside Diameter Ball Bearing Cartridge
NTN Ball Bearing Cartridges
02728129
NTN UCC2 Series 100 Millimeter (mm) Outside Diameter Ball Bearing Cartridge
NTN Ball Bearing Cartridges
04277978
NTN UCC3 Series 200 Millimeter (mm) Outside Diameter Ball Bearing Cartridge
NTN Ball Bearing Cartridges
02282780
NTN UCC2 Series 80 Millimeter (mm) Outside Diameter Ball Bearing Cartridge
Description N/A UCC206D1 Bearing N/A UCC204D1 Insert Bearing N/A UCC208D1 N/A UCC316HT2D1 Bearing N/A UCC205-100D1
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A UCC206D1 N/A UCC204D1 N/A UCC208D1 N/A UCC316HT2D1 N/A UCC205-100D1
Series N/A UCC2 N/A UCC2 N/A UCC2 N/A UCC3 N/A UCC2
Bore Diameter N/A 30 mm N/A 20 mm N/A 40 mm N/A 80 mm N/A 1.0000 in
Bore Type N/A
Expansion Type N/A Non-Expansion Bearing (Fixed)
Finish/Coating N/A Uncoated
Housing Material N/A Cast Iron
Housing Width N/A 27 mm N/A 20 mm N/A 30 mm N/A 60 mm N/A 55/64 in
Inside Ring Width N/A 38.1 mm N/A 31 mm N/A 49.20 mm N/A 86 mm N/A 34.1 mm
Locking Device N/A Set Screw Collar
Lubrication N/A Lubrication Fitting
UPC Code N/A
Operating Temperature [Min] N/A N/A N/A N/A 5 ºF N/A
Operating Temperature Range N/A 5 to 212 ºF N/A 5 to 212 ºF N/A 5 to 212 ºF N/A N/A 5 to 212 ºF
Outside Diameter N/A 85 mm N/A 72 mm N/A 100 mm N/A 200 mm N/A 80 mm
Overall Width N/A
Seal Type N/A Contact/Lip
Weight N/A 1.81 lb N/A N/A 2.73 lb N/A 19.69 lb N/A 1.55 lb