COMPANY HEADER
Print Back
SMC® General Purpose Plugs
Unit of Measure
Items SMC® General Purpose Sockets
03892761
SMC® 0.03 Pound (lb) General Purpose Plug
SMC® General Purpose Sockets
02719091
SMC® 0.02 Pound (lb) General Purpose Plug
SMC® General Purpose Sockets
03212759
SMC® 0.03 Pound (lb) General Purpose Plug
SMC® General Purpose Sockets
04896617
SMC® 0.05 Pound (lb) General Purpose Plug
SMC® General Purpose Sockets
03425375
SMC® 0.02 Pound (lb) General Purpose Plug
Description N/A KK2P-01MS Coupler N/A KK2P-04E N/A KK2P-04H Coupler N/A KK2P-06E N/A KK2P-06H
Supplier Name N/A SMC®
Manufacturer Part Number N/A KK2P-01MS N/A KK2P-04E N/A KK2P-04H N/A KK2P-06E N/A KK2P-06H
Actual Thread Size N/A
Applications N/A Pneumatic Water
Body Material N/A
Body Size N/A 5 mm
Fitting Type N/A British Standard Pipe Taper (BSPT) Male Thread N/A One-Touch Tube - Bulkhead N/A One-Touch Tube - Straight N/A One-Touch Tube - Bulkhead N/A One-Touch Tube - Straight
British Standard Pipe Taper (BSPT) Thread Size N/A 1/8 in N/A N/A N/A N/A
Male Thread Size N/A 1/8-28 N/A N/A N/A N/A
Female Thread Size N/A
Nut Fitting Size N/A
Tube Fitting Size N/A N/A 4 mm N/A 4 mm N/A 6 mm N/A 6 mm
Hose Connection Type N/A Male British Standard Pipe Taper (BSPT) N/A One-Touch Tube - Bulkhead N/A One-Touch Tube - Straight N/A One-Touch Tube - Bulkhead N/A One-Touch Tube - Straight
Safety Options N/A
Seal Material N/A With Sealant N/A N/A N/A N/A
Thread/Hose Inside Diameter/Tube Outside Diameter N/A 1/8 in N/A 4 mm N/A 4 mm N/A 6 mm N/A 6 mm
Valve Type N/A
Working Pressure N/A 145 psi
Working Pressure Range N/A 100 to 250 psi
Weight N/A 0.03 lb N/A 0.02 lb N/A 0.03 lb N/A 0.05 lb N/A 0.02 lb