COMPANY HEADER
Print Back
RBC® Nice® 0.875 Inch (in) Bore Diameter Unground Flanged Ball Bearing (00107003)
Unit of Measure
Items RBC® Nice® 0.5 Inch (in) Bore Diameter Unground Flanged Ball Bearing (00107169)
00107146
Nice® (RBC®) 0.625 Inch (in) Bore Diameter Unground Flanged Ball Bearing
RBC® Nice® 0.5 Inch (in) Bore Diameter Unground Flanged Ball Bearing (00107169)
00107156
Nice® (RBC®) 0.5 Inch (in) Bore Diameter Unground Flanged Ball Bearing
RBC® Nice® 0.5 Inch (in) Bore Diameter Unground Flanged Ball Bearing (00107169)
00107169
Nice® (RBC®) 0.5 Inch (in) Bore Diameter Unground Flanged Ball Bearing
RBC® Nice® 0.5 Inch (in) Bore Diameter Unground Flanged Ball Bearing (00107169)
00107184
Nice® (RBC®) 0.375 Inch (in) Bore Diameter Unground Flanged Ball Bearing
RBC® Nice® 0.5 Inch (in) Bore Diameter Unground Flanged Ball Bearing (00107169)
00107204
Nice® (RBC®) 1 Inch (in) Bore Diameter Unground Flanged Ball Bearing
Description N/A
Brands N/A
Series N/A
UPC Code N/A 637400409944 N/A 637400409951 N/A 637400409975 N/A 637400409982 N/A 637400409999
Manufacturer Part Number N/A 5273VMF53 N/A 5281VBF53 N/A 5327VMF53 N/A 5368VMF53 N/A 5418VMF53
Supplier Name N/A Nice® Ball Bearings (RBC® Bearings)
Prop 65 N/A Yes
Bearing Material N/A 52100 Bearing Quality Steel
Bearing Type N/A Flanged Single Row Unground N/A N/A Flanged Single Row Unground N/A Flanged Single Row Unground N/A Flanged Single Row Unground
Bore Diameter N/A 0.63 in N/A 0.50 in N/A 0.50 in N/A 0.38 in N/A 1.00 in
Bore Type N/A Round
Cage Material N/A No Cage
Closure Type N/A Open
Dynamic Load Capacity N/A 375 lbf N/A 535 lbf N/A 492 lbf N/A 200 lbf N/A 757 lbf
Finish/Coating N/A Uncoated
Flange Diameter N/A 1.5000 in N/A 1.687 in N/A 1.656 in N/A 1.250 in N/A 2.125 in
Inner Ring Width N/A 0.546 in N/A 0.609 in N/A 0.531 in N/A 0.437 in N/A 0.718 in
Internal Clearance N/A C0
Operating Temperature [Max] N/A 300 ºF
Maximum Speed N/A 1200 rpm
Number of Rows N/A 1
Fill Slot N/A Non-Fill Slot
Outer Ring Width N/A 0.463 in N/A 0.515 in N/A 0.447 in N/A 0.385 in N/A 0.572 in
Outside Diameter N/A 1.38 in N/A 40 mm N/A 1.50 in N/A 1.1250 in N/A 2.0000 in
Outside Diameter Design N/A Flanged
Overall Width N/A 0.546 in N/A 0.609 in N/A 0.5313 in N/A 0.437 in N/A 0.718 in
Precision Rating N/A Unground
Radial Dynamic Load Capacity N/A 375 lbf N/A 535 lbf N/A 492 lbf N/A 200 lbf N/A 757 lbf
Snap Ring Included N/A Without Snap Ring
Weight N/A 1.35 lb N/A 2.277 lb N/A 1.6 lb N/A 0.7 lb N/A 3.36 lb
Applications N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery N/A N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery