COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Dynamic Load Capacity

Flange Diameter

Inner Ring Width

N/A Nice® (RBC®) 0.625 Inch (in) Bore Diameter Unground Flanged Ball Bearing N/A 375 lbf N/A 1.5000 in N/A 0.546 in
N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Unground Flanged Ball Bearing N/A 535 lbf N/A 1.687 in N/A 0.609 in
N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Unground Flanged Ball Bearing N/A 492 lbf N/A 1.656 in N/A 0.531 in
N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Unground Flanged Ball Bearing N/A 200 lbf N/A 1.250 in N/A 0.437 in
N/A Nice® (RBC®) 1 Inch (in) Bore Diameter Unground Flanged Ball Bearing N/A 757 lbf N/A 2.125 in N/A 0.718 in
N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Unground Flanged Ball Bearing N/A 200 lbf N/A 1.250 in N/A 0.437 in
N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Unground Flanged Ball Bearing N/A 167 lbf N/A 1 in N/A 0.350 in
N/A Nice® (RBC®) 0.25 Inch (in) Bore Diameter Unground Flanged Ball Bearing N/A 110 lbf N/A 0.750 in N/A 0.2500 in
N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Unground Flanged Ball Bearing N/A 757 lbf N/A 2.125 in N/A 0.2500 in
N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Unground Flanged Ball Bearing N/A 375 lbf N/A 1.5000 in N/A 0.546 in
N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Unground Flanged Ball Bearing N/A 625 lbf N/A 1.875 in N/A 0.687 in
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1