COMPANY HEADER
Print Back
RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End (02879511)
Unit of Measure
Items RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End (02879511)
06051970
RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End
RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End (06082353)
06082353
RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End
RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End (06487853)
06487853
RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End
RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End (02879511)
06708813
RBC® Heim® 0.31 Inch (in) Bore Diameter Spherical Rod End
RBC® Heim® 0.875 Inch (in) Bore Diameter Spherical Rod End (06760817)
06760734
RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End
Description N/A
Brands N/A
Supplier Name N/A Heim® Bearing (RBC® Bearings)
Manufacturer Part Number N/A MT12 N/A MT16 N/A MT3 N/A MT5 N/A FTL10
UPC Code N/A 637400183615 N/A 637400394905 N/A 637400169251 N/A 637400183646 N/A 637400182977
Series N/A
Prop 65 N/A Yes
Axial Static Load Capacity N/A 29300 lbf N/A 4340 lbf N/A 1000 lbf N/A 1100 lbf N/A 2430 lbf
Ball Diameter N/A 1.25 in N/A 1.875 in N/A 0.531 in N/A 0.593 in N/A 1.062 in
Ball Material N/A 440C Stainless Steel
Ball Width N/A 0.875 mm N/A 1.375 mm N/A 0.437 mm N/A 0.437 mm N/A 0.75 mm
Bore Diameter N/A 0.75 in N/A 1 in N/A 0.19 in N/A 0.31 in N/A 0.625 in
ECCN N/A 2A001
Harmonization Code N/A
Finish/Coating N/A
Grade N/A Precision N/A Military N/A Military N/A Precision N/A Military
Head Diameter N/A 1.775 in N/A 2.775 in N/A 0.806 in N/A 0.900 in N/A 1.525 in
Head Width N/A 0.640 in N/A 1.015 in N/A 0.337 in N/A 0.327 in N/A 0.577 in
Housing Material N/A N/A N/A N/A N/A 4340 Alloy Steel
Housing Size N/A 16 mm N/A 26 mm N/A 9 mm N/A 8 mm N/A
Length to Ball Center N/A 1.6870 in N/A 2.3430 in N/A 0.9680 in N/A 1.1870 in N/A 2.5000 in
Lubrication Type N/A Self-Lubricatable
Operating Temperature [Max] N/A 250 ºF
Misalignment Angle N/A 7 º N/A 8.5 º N/A 6.5 º N/A 7 º N/A 8 º
Operating Temperature Range N/A
Overall Height N/A 3.7625 in N/A 5.5125 in N/A 1.965 in N/A 2.325 in N/A 3.2630 in
Race Material N/A 17-4 PH Heat Treated, Polytetrafluoroethylene (PTFE)
Radial Dynamic Load Capacity N/A
Radial Static Load Capacity N/A 29300 lbf N/A 80300 lbf N/A 2360 lbf N/A 7180 lbf N/A 21900 lbf
Rod End Type N/A Male Threaded N/A Male Threaded N/A Male Threaded N/A Male Threaded N/A Female Threaded
Shank Thread Size N/A 0.7500-16 N/A 1.2500-12 N/A 0.3125-24 N/A 0.3125-24 N/A 0.6250-18
Shank Thread Length N/A 1.687 in N/A 2.343 in N/A 0.968 in N/A 1.187 in N/A 1.375 in
Standards Met N/A American Society for Testing and Materials (ASTM-E-1444) Society of Automotive Engineers (SAE-AMS-H-6875) Society of Automotive Engineers (SAE-AMS-H-7199) Society of Automotive Engineers (SAE-AMS-QQ-P-416) Type 1 Class 2 Society of Automotive Engineers (SAE-AS81820) Society of Automotive Engineers (SAE-AS81935)
Thread Direction N/A Right Hand N/A Right Hand N/A Right Hand N/A Right Hand N/A Left Hand
Thread Type N/A Unified National Fine Thread Series with External Thread Controlled Root Radius (UNJF-3A) N/A Unified National Fine Thread Series with External Thread Controlled Root Radius (UNJF-3A) N/A Unified National Fine Thread Series with External Thread Controlled Root Radius (UNJF-3A) N/A Unified National Fine Thread Series with External Thread Controlled Root Radius (UNJF-3A) N/A Unified National Fine Thread Series with External Thread Controlled Root Radius (UNJF-3B)
Weight N/A 0.64 lb N/A 2.55 lb N/A 0.07 lb N/A 0.09 lb N/A 0.481 lb