COMPANY HEADER
Print Back
RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing (00093812)
Unit of Measure
« 6 7 

Item #

Item Name

Axial Static Load Capacity

Outside Diameter

Radial Dynamic Load Capacity

00102202 N/A RBC® 2.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 9220 lbf N/A 2.63 in N/A 9220 lbf
02462135 N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 5620 lbf N/A 1.25 in N/A 5620 lbf
02462138 N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 1560 lbf N/A 0.63 in N/A 1560 lbf
02462140 N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 970 lbf N/A 0.50 in N/A 970 lbf
02462144 N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 1560 lbf N/A 0.63 in N/A 1560 lbf
02462146 N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 14100 lbf N/A 1.94 in N/A 14100 lbf
02462150 N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 1560 lbf N/A 0.63 in N/A 1560 lbf
02462151 N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 1880 lbf N/A 0.75 in N/A 1880 lbf
02462152 N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 1880 lbf N/A 0.75 in N/A 1880 lbf
02462158 N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 14100 lbf N/A 1.94 in N/A 14100 lbf
02462159 N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 970 lbf N/A 0.50 in N/A 970 lbf
02462161 N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 1560 lbf N/A 0.63 in N/A 1560 lbf
02462162 N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 5620 lbf N/A 1.25 in N/A 5620 lbf
02664593 N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 6250 lbf N/A 1.06 in N/A 6250 lbf
02664594 N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 6250 lbf N/A 1.06 in N/A 6250 lbf
02664596 N/A RBC® 0.875 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 8120 lbf N/A 1.31 in N/A 8120 lbf
02664597 N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 11600 lbf N/A 1.75 in N/A 11600 lbf
02664602 N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 550 lbf N/A 0.63 in N/A 550 lbf
02664640 N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 550 lbf N/A 0.63 in N/A 550 lbf
02664642 N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 1410 lbf N/A 0.90 in N/A 1410 lbf
02664643 N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 900 lbf N/A 0.75 in N/A 900 lbf
02664644 N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 2190 lbf N/A 1.25 in N/A 2190 lbf
02664650 N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 550 lbf N/A 0.63 in N/A 550 lbf
02664652 N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 1410 lbf N/A 0.90 in N/A 1410 lbf
02664653 N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 2190 lbf N/A 1.25 in N/A 2190 lbf
Unit of Measure
« 6 7