Item # |
Item Name |
Bore Diameter |
Fillet Radius |
Maximum Speed |
Outside Diameter |
---|---|---|---|---|---|
02356353 | N/A FAG (Schaeffler) BSB Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 35 mm | N/A 1 mm | N/A 3700 rpm | N/A 72 mm |
00103974 | N/A FAG (Schaeffler) 7602 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 25 mm | N/A 1 mm | N/A 4500 rpm | N/A 52 mm |
00103906 | N/A FAG (Schaeffler) 7602 Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 30 mm | N/A 1 mm | N/A 3800 rpm | N/A 62 mm |
02298026 | N/A FAG (Schaeffler) 7602 Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 40 mm | N/A 1.1 mm | N/A 2800 rpm | N/A 80 mm |
02356354 | N/A FAG (Schaeffler) BSB Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 40 mm | N/A 1.5 mm | N/A 3100 rpm | N/A 90 mm |
02206836 | N/A FAG (Schaeffler) BSB Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 30 mm | N/A 1 mm | N/A 4200 rpm | N/A 62 mm |
02356352 | N/A FAG (Schaeffler) BSB Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 20 mm | N/A 1 mm | N/A 5600 rpm | N/A 47 mm |
03183004 | N/A FAG (Schaeffler) 7602 Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 50 mm | N/A 1.1 mm | N/A 2400 rpm | N/A 90 mm |
06603555 | N/A FAG (Schaeffler) 38 Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 20 mm | N/A 0.3 mm | N/A 10700 rpm | N/A 32 mm |