COMPANY HEADER
Print Back
Brennan 3/16 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style Cap (00317524)
Unit of Measure
1 2 

Item #

Item Name

End 1 Size

End 1 Style

End 1 Thread Size

Material

00317446 N/A Brennan 5/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 5/8 in N/A Joint Industry Council (JIC) 37º Flare N/A 7/8-14 N/A Steel
00317114 N/A Brennan 1-1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1-1/4 in N/A Joint Industry Council (JIC) 37º Flare N/A 1-5/8-12 N/A Steel
00317857 N/A Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 3/8 in N/A Joint Industry Council (JIC) 37º Flare N/A 9/16-18 N/A Steel
00317125 N/A Brennan 1-1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1-1/2 in N/A Joint Industry Council (JIC) 37º Flare N/A 1-7/8-12 N/A Steel
00317032 N/A Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1/4 in N/A Joint Industry Council (JIC) 37º Flare N/A 7/16-20 N/A Steel
00317402 N/A Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1/4 in N/A Joint Industry Council (JIC) 37º Flare N/A 7/16-20 N/A Steel
00317536 N/A Brennan 1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1/2 in N/A Joint Industry Council (JIC) 37º Flare N/A 3/4-16 N/A Stainless Steel
00317424 N/A Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 3/8 in N/A Joint Industry Council (JIC) 37º Flare N/A 9/16-18 N/A Steel
00317479 N/A Brennan 1 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1 in N/A Joint Industry Council (JIC) 37º Flare N/A 1-5/16-12 N/A Steel
00317865 N/A Brennan 1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1/2 in N/A Joint Industry Council (JIC) 37º Flare N/A 3/4-16 N/A Steel
00317457 N/A Brennan 3/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 3/4 in N/A Joint Industry Council (JIC) 37º Flare N/A 1-1/16-12 N/A Steel
00317904 N/A Brennan 1-1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1-1/4 in N/A Joint Industry Council (JIC) 37º Flare N/A 1-5/8-12 N/A Steel
00317490 N/A Brennan 1-1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1-1/4 in N/A Joint Industry Council (JIC) 37º Flare N/A 1-5/8-12 N/A Steel
00317881 N/A Brennan 3/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 3/4 in N/A Joint Industry Council (JIC) 37º Flare N/A 1-1/16-12 N/A Steel
00317135 N/A Brennan 2 in Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 2 in N/A Joint Industry Council (JIC) 37º Flare N/A 2-1/2-12 N/A Steel
00317085 N/A Brennan 3/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 3/4 in N/A Joint Industry Council (JIC) 37º Flare N/A 1-1/16-12 N/A Steel
00317502 N/A Brennan 1-1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1-1/2 in N/A Joint Industry Council (JIC) 37º Flare N/A 1-7/8-12 N/A Steel
00317841 N/A Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1/4 in N/A Joint Industry Council (JIC) 37º Flare N/A 7/16-20 N/A Steel
00317095 N/A Brennan 7/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 7/8 in N/A Joint Industry Council (JIC) 37º Flare N/A 1-3/16-12 N/A Steel
00317897 N/A Brennan 1 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1 in N/A Joint Industry Council (JIC) 37º Flare N/A 1-5/16-12 N/A Steel
00317435 N/A Brennan 1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1/2 in N/A Joint Industry Council (JIC) 37º Flare N/A 3/4-16 N/A Steel
00317075 N/A Brennan 5/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 5/8 in N/A Joint Industry Council (JIC) 37º Flare N/A 7/8-14 N/A Steel
00317064 N/A Brennan 1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1/2 in N/A Joint Industry Council (JIC) 37º Flare N/A 3/4-16 N/A Steel
00317053 N/A Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 3/8 in N/A Joint Industry Council (JIC) 37º Flare N/A 9/16-18 N/A Steel
00317104 N/A Brennan 1 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1 in N/A Joint Industry Council (JIC) 37º Flare N/A 1-5/16-12 N/A Steel
Unit of Measure
1 2