COMPANY HEADER
Print Back
INA (Schaeffler) Hex Head Crowned Cam Followers
Unit of Measure
1 2 3 

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

02296059 N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 2450 lbf N/A 3500 lbf N/A 40 mm N/A 20 mm
00138275 N/A INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 11100 lbf N/A 27000 lbf N/A 80 mm N/A 35 mm
00138835 N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 2180 lbf N/A 3150 lbf N/A 35 mm N/A 18 mm
00126680 N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 6300 lbf N/A 7800 lbf N/A 47 mm N/A 24 mm
00126694 N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 6500 lbf N/A 8400 lbf N/A 52 mm N/A 24 mm
00138856 N/A INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 6300 lbf N/A 11900 lbf N/A 72 mm N/A 29 mm
00124454 N/A INA (Schaeffler) 32 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 1600 lbf N/A 2020 lbf N/A 32 mm N/A 14 mm
01674497 N/A INA (Schaeffler) 32 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 1600 lbf N/A 2020 lbf N/A 32 mm N/A 14 mm
02113196 N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 3500 lbf N/A 5700 lbf N/A 47 mm N/A 24 mm
00138871 N/A INA (Schaeffler) 90 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 9300 lbf N/A 18700 lbf N/A 90 mm N/A 35 mm
00138853 N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 6000 lbf N/A 10700 lbf N/A 62 mm N/A 29 mm
00138232 N/A INA (Schaeffler) 32 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 2250 lbf N/A 3550 lbf N/A 32 mm N/A 14 mm
00138269 N/A INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 8300 lbf N/A 19100 lbf N/A 72 mm N/A 29 mm
04537805 N/A INA (Schaeffler) 30 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 1530 lbf N/A 1890 lbf N/A 30 mm N/A 14 mm
00126736 N/A INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 15100 lbf N/A 20900 lbf N/A 80 mm N/A 35 mm
02394040 N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 2750 lbf N/A 2700 lbf N/A 35 mm N/A 18 mm
01784898 N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 4150 lbf N/A 5100 lbf N/A 40 mm N/A 20 mm
03471109 N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 16100 N N/A 10700 N N/A 52 mm N/A 20.6 mm
01502459 N/A INA (Schaeffler) 26 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 1150 lbf N/A 1390 lbf N/A 26 mm N/A 12 mm
00456888 N/A INA (Schaeffler) 30 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 1530 lbf N/A 1890 lbf N/A 30 mm N/A 14 mm
02060693 N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 3800 lbf N/A 6400 lbf N/A 52 mm N/A 24 mm
00126724 N/A INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 10100 lbf N/A 13700 lbf N/A 72 mm N/A 28 mm
00138862 N/A INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 8900 lbf N/A 17300 lbf N/A 80 mm N/A 35 mm
00138281 N/A INA (Schaeffler) 90 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 11900 lbf N/A 29000 lbf N/A 90 mm N/A 35 mm
01606824 N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 2180 lbf N/A 3150 lbf N/A 35 mm N/A 18 mm
Unit of Measure
1 2 3