COMPANY HEADER
Print Back
PCI Procal Inc. SCCFE Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower (01470670)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

01470670 N/A PCI Procal Inc. SCCFE Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.0000 in N/A 1.2500 in
01470817 N/A PCI Procal Inc. HCCF-S Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.2500 in N/A 1.7500 in
01470649 N/A PCI Procal Inc. SCCFE Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.2500 in N/A 1.2500 in
01470655 N/A PCI Procal Inc. SCCFE Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 30270 lbf N/A 89540 lbf N/A 4.0000 in N/A 2.2500 in
01470828 N/A PCI Procal Inc. HCCF-SH Series 5.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 53590 lbf N/A 135900 lbf N/A 5.0000 in N/A 2.7500 in
01470676 N/A PCI Procal Inc. SCCFE Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 23630 lbf N/A 63250 lbf N/A 3.5000 in N/A 2.0000 in
01470831 N/A PCI Procal Inc. HCCF-SH Series 7.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 81860 lbf N/A 213860 lbf N/A 7.0000 in N/A 3.75 in
01470816 N/A PCI Procal Inc. HCCF-S Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.0000 in N/A 1.7500 in
02467178 N/A PCI Procal Inc. SCCF-SH Series 8.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 111400 lbf N/A 288200 lbf N/A 8.0000 in N/A 4.2500 in
01470823 N/A PCI Procal Inc. HCCF-SH Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.7500 in N/A 1.5000 in
01470826 N/A PCI Procal Inc. HCCF-SH Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 23630 lbf N/A 63250 lbf N/A 3.5000 in N/A 2.0000 in
01470654 N/A PCI Procal Inc. SCCFE Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 23630 lbf N/A 63250 lbf N/A 3.5000 in N/A 2.0000 in
01470824 N/A PCI Procal Inc. HCCF-SH Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.0000 in N/A 1.7500 in
01470644 N/A PCI Procal Inc. SCCF-S Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.0000 in N/A 1.7500 in
01470652 N/A PCI Procal Inc. SCCFE Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.0000 in N/A 1.7500 in
01470827 N/A PCI Procal Inc. HCCF-SH Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 30270 lbf N/A 89540 lbf N/A 4.0000 in N/A 2.2500 in
01470666 N/A PCI Procal Inc. SCCF-SH Series 7.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 81860 lbf N/A 213860 lbf N/A 7.0000 in N/A 3.75 in
01470664 N/A PCI Procal Inc. SCCF-SH Series 5.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 53590 lbf N/A 135900 lbf N/A 5.0000 in N/A 2.7500 in
01470653 N/A PCI Procal Inc. SCCFE Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.2500 in N/A 1.7500 in
01470820 N/A PCI Procal Inc. HCCF-SH Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.0000 in N/A 1.2500 in
01470651 N/A PCI Procal Inc. SCCFE Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.7500 in N/A 1.5000 in
01470650 N/A PCI Procal Inc. SCCFE Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.5000 in N/A 1.5000 in
01470658 N/A PCI Procal Inc. SCCF-SH Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.5000 in N/A 1.5000 in
01470665 N/A PCI Procal Inc. SCCF-SH Series 6.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 61690 lbf N/A 160900 lbf N/A 6.0000 in N/A 3.25 in
01470821 N/A PCI Procal Inc. HCCF-SH Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.2500 in N/A 1.2500 in
Unit of Measure
 1 2 3 4 5 »