COMPANY HEADER
Print Back
PCI Procal Inc. PDC Series 7.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower (04400369)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

09395811 N/A PCI Procal Inc. MPTR Series 47 Millimeter (mm) Roller Diameter Flat Cam Follower N/A 2649 lbf N/A 2649 lbf N/A 47 mm N/A 26 mm
09395812 N/A PCI Procal Inc. MPTR Series 50 Millimeter (mm) Roller Diameter Flat Cam Follower N/A 3622 lbf N/A 3622 lbf N/A 50 mm N/A 38.40 mm
04189782 N/A PCI Procal Inc. MPTR Series 62 Millimeter (mm) Roller Diameter Flat Cam Follower N/A 4659 lbf N/A 4659 lbf N/A 62 mm N/A 42.40 mm
09395813 N/A PCI Procal Inc. MPTR Series 72 Millimeter (mm) Roller Diameter Flat Cam Follower N/A 10854 lbf N/A 10854 lbf N/A 72 mm N/A 42.40 mm
09395714 N/A PCI Procal Inc. NPXR Series 1.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 1683 lbf N/A 1147 lbf N/A 1.5000 in N/A 0.8800 in
09395715 N/A PCI Procal Inc. NPXR Series 1.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 1683 lbf N/A 1147 lbf N/A 1.7500 in N/A 1 in
09395716 N/A PCI Procal Inc. NPXR Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 3624 lbf N/A 2248 lbf N/A 2.0000 in N/A 1.2500 in
09395717 N/A PCI Procal Inc. NPXR Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 3624 lbf N/A 2248 lbf N/A 2.2500 in N/A 1.2500 in
09395718 N/A PCI Procal Inc. NPXR Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 5390 lbf N/A 3507 lbf N/A 2.5000 in N/A 1.5000 in
09395719 N/A PCI Procal Inc. NPXR Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 5390 lbf N/A 3507 lbf N/A 2.7500 in N/A 1.5000 in
09395720 N/A PCI Procal Inc. NPXR Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 6118 lbf N/A 4586 lbf N/A 3.0000 in N/A 1.7500 in
09395721 N/A PCI Procal Inc. NPXR Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 6118 lbf N/A 4586 lbf N/A 3.2500 in N/A 1.7500 in
09395722 N/A PCI Procal Inc. NPXR Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 6483 lbf N/A 5216 lbf N/A 3.5000 in N/A 2.0000 in
09395560 N/A PCI Procal Inc. PDC-H Series 10.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 260700 lbf N/A 424800 lbf N/A 10.0000 in N/A 5.2500 in
09395548 N/A PCI Procal Inc. PDC-R Series 10.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 260700 lbf N/A 424800 lbf N/A 10.0000 in N/A 5.2500 in
09395573 N/A PCI Procal Inc. PDC-R-H Series 10.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 260700 lbf N/A 424800 lbf N/A 10.0000 in N/A 5.2500 in
09395549 N/A PCI Procal Inc. PDC-H Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 12140 lbf N/A 15309 lbf N/A 2.0000 in N/A 1.2500 in
09395537 N/A PCI Procal Inc. PDC-R Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 12140 lbf N/A 15309 lbf N/A 2.0000 in N/A 1.2500 in
09395561 N/A PCI Procal Inc. PDC-R-H Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 12140 lbf N/A 15309 lbf N/A 2.0000 in N/A 1.2500 in
09395550 N/A PCI Procal Inc. PDC-H Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 12140 lbf N/A 15309 lbf N/A 2.2500 in N/A 1.2500 in
09395538 N/A PCI Procal Inc. PDC-R Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 12140 lbf N/A 15309 lbf N/A 2.2500 in N/A 1.2500 in
09395562 N/A PCI Procal Inc. PDC-R-H Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 12140 lbf N/A 15309 lbf N/A 2.2500 in N/A 1.2500 in
09395551 N/A PCI Procal Inc. PDC-H Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.5000 in N/A 1.5000 in
09395539 N/A PCI Procal Inc. PDC-R Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.5000 in N/A 1.5000 in
09395563 N/A PCI Procal Inc. PDC-R-H Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.5000 in N/A 1.5000 in
Unit of Measure
« 6 7 8 9 10 »