COMPANY HEADER
Print Back
INA (Schaeffler) Cylindrical Roller Bearings
Unit of Measure
1 2 3 4 

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Outside Diameter

Overall Width

00139314 N/A INA (Schaeffler) SL02 Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 130 mm N/A 58000 lbf N/A 180 mm N/A 50 mm
00139146 N/A INA (Schaeffler) SL01 Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 190 mm N/A 130000 lbf N/A 260 mm N/A 69 mm
00139124 N/A INA (Schaeffler) SL01 Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 110 mm N/A 44500 lbf N/A 150 mm N/A 40 mm
02923856 N/A INA (Schaeffler) 893 Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 80 mm N/A N/A 140 mm N/A 36 mm
00139887 N/A INA (Schaeffler) SL18 Series 240 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 240 mm N/A 135000 lbf N/A 320 mm N/A 48 mm
00139117 N/A INA (Schaeffler) SL01 Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 90 mm N/A 33500 lbf N/A 125 mm N/A 35 mm
04729726 N/A INA (Schaeffler) SL18 Series 340 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 340 mm N/A 89000 lbf N/A 420 mm N/A 38 mm
00139335 N/A INA (Schaeffler) SL02 Series 260 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 260 mm N/A 250000 lbf N/A 360 mm N/A 100 mm
00139302 N/A INA (Schaeffler) SL02 Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 70 mm N/A 23200 lbf N/A 100 mm N/A 30 mm
02581539 N/A INA (Schaeffler) SL04 Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 60 mm N/A 27500 lbf N/A 95 mm N/A 46 mm
02945167 N/A INA (Schaeffler) SL04 Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 55 mm N/A 26500 lbf N/A 90 mm N/A 46 mm
02942568 N/A INA (Schaeffler) SL18 Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 100 mm N/A 49000 lbf N/A 150 mm N/A 37 mm
03322333 N/A INA (Schaeffler) SL02 Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 150 mm N/A 52000 lbf N/A 190 mm N/A 40 mm
02296074 N/A INA (Schaeffler) 893 Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 65 mm N/A N/A 115 mm N/A 30 mm
00139046 N/A INA (Schaeffler) SL01 Series 200 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 200 mm N/A 72000 lbf N/A 250 mm N/A 50 mm
00139409 N/A INA (Schaeffler) SL04 Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 75 mm N/A 44500 lbf N/A 115 mm N/A 54 mm
00139254 N/A INA (Schaeffler) SL02 Series 220 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 220 mm N/A 75000 lbf N/A 270 mm N/A 50 mm
00139331 N/A INA (Schaeffler) SL02 Series 220 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 220 mm N/A 162000 lbf N/A 300 mm N/A 80 mm
00139119 N/A INA (Schaeffler) SL01 Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 100 mm N/A 43000 lbf N/A 140 mm N/A 40 mm
00139304 N/A INA (Schaeffler) SL02 Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 80 mm N/A 24500 lbf N/A 110 mm N/A 30 mm
00139136 N/A INA (Schaeffler) SL01 Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 150 mm N/A 92000 lbf N/A 210 mm N/A 60 mm
00139237 N/A INA (Schaeffler) SL02 Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 160 mm N/A 53000 lbf N/A 200 mm N/A 40 mm
00139141 N/A INA (Schaeffler) SL01 Series 170 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 170 mm N/A 98000 lbf N/A 230 mm N/A 60 mm
00139139 N/A INA (Schaeffler) SL01 Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 160 mm N/A 96000 lbf N/A 220 mm N/A 60 mm
00139274 N/A INA (Schaeffler) SL02 Series 340 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 340 mm N/A 196000 lbf N/A 420 mm N/A 80 mm
Unit of Measure
1 2 3 4