Item # |
Item Name |
Bushing Outside Diameter |
Inside Diameter |
Maximum PV Value |
Overall Length |
---|---|---|---|---|---|
00037251 | N/A Bunting 40 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 44 mm | N/A 40 mm | N/A 51000 | N/A 40 mm |
00037261 | N/A Bunting 18 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 20 mm | N/A 18 mm | N/A 51000 | N/A 15 mm |
00037266 | N/A Bunting 25 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 28 mm | N/A 25 mm | N/A 51000 | N/A 20 mm |
00037271 | N/A Bunting 12 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 14 mm | N/A 12 mm | N/A 51000 | N/A 10 mm |
00037276 | N/A Bunting 12 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 14 mm | N/A 12 mm | N/A 51000 | N/A 12 mm |
00037281 | N/A Bunting 12 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 14 mm | N/A 12 mm | N/A 51000 | N/A 8 mm |
00037286 | N/A Bunting 8 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 10 mm | N/A 8 mm | N/A 51000 | N/A 10 mm |
00037291 | N/A Bunting 8 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 10 mm | N/A 8 mm | N/A 51000 | N/A 12 mm |
00037296 | N/A Bunting 10 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 12 mm | N/A 10 mm | N/A 51000 | N/A 12 mm |
00037302 | N/A Bunting 12 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 14 mm | N/A 12 mm | N/A 51000 | N/A 20 mm |
00037307 | N/A Bunting 12 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 14 mm | N/A 12 mm | N/A 51000 | N/A 25 mm |
00037316 | N/A Bunting 16 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 18 mm | N/A 16 mm | N/A 51000 | N/A 12 mm |
00037326 | N/A Bunting 20 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 23 mm | N/A 20 mm | N/A 51000 | N/A 20 mm |
00037331 | N/A Bunting 20 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 23 mm | N/A 20 mm | N/A 51000 | N/A 30 mm |
00037350 | N/A Bunting 5 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 7 mm | N/A 5 mm | N/A 51000 | N/A 10 mm |
00037355 | N/A Bunting 6 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 8 mm | N/A 6 mm | N/A 51000 | N/A 6 mm |
00037360 | N/A Bunting 7 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 9 mm | N/A 7 mm | N/A 51000 | N/A 10 mm |
00037364 | N/A Bunting 24 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 27 mm | N/A 24 mm | N/A 51000 | N/A 30 mm |
00037369 | N/A Bunting 25 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 28 mm | N/A 25 mm | N/A 51000 | N/A 50 mm |
00037374 | N/A Bunting 30 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 34 mm | N/A 30 mm | N/A 51000 | N/A 40 mm |
00037379 | N/A Bunting 35 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 39 mm | N/A 35 mm | N/A 51000 | N/A 50 mm |
00037384 | N/A Bunting 40 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 44 mm | N/A 40 mm | N/A 51000 | N/A 50 mm |
00037391 | N/A Bunting 28 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 32 mm | N/A 28 mm | N/A 51000 | N/A 20 mm |
00037396 | N/A Bunting 14 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 16 mm | N/A 14 mm | N/A 51000 | N/A 15 mm |
00037402 | N/A Bunting 14 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 16 mm | N/A 14 mm | N/A 51000 | N/A 20 mm |