COMPANY HEADER
Print Back
Bunting Die and Mold Dry Lubricant Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bushing Outside Diameter

Inside Diameter

Maximum PV Value

Overall Length

00026311 N/A Bunting 0.6250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.7188 in N/A 0.6250 in N/A 51000 N/A 0.5000 in
00026316 N/A Bunting 0.6250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.7188 in N/A 0.6250 in N/A 51000 N/A 0.6250 in
00026321 N/A Bunting 0.6250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.7188 in N/A 0.6250 in N/A 51000 N/A 0.7500 in
00026325 N/A Bunting 0.6250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.7188 in N/A 0.6250 in N/A 51000 N/A 0.8750 in
00026331 N/A Bunting 0.6875 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.7813 in N/A 0.6875 in N/A 51000 N/A 0.8750 in
00026335 N/A Bunting 0.7500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.8750 in N/A 0.7500 in N/A 51000 N/A 0.2500 in
00026338 N/A Bunting 0.7500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.8750 in N/A 0.7500 in N/A 51000 N/A 0.3750 in
00026341 N/A Bunting 0.7500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.8750 in N/A 0.7500 in N/A 51000 N/A 0.5000 in
00026346 N/A Bunting 0.7500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.8750 in N/A 0.7500 in N/A 51000 N/A 0.6250 in
00026350 N/A Bunting 0.7500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.8750 in N/A 0.7500 in N/A 51000 N/A 0.7500 in
00026366 N/A Bunting 0.8750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1 in N/A 0.8750 in N/A 51000 N/A 0.7500 in
00026373 N/A Bunting 0.8750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1 in N/A 0.8750 in N/A 51000 N/A 1.0000 in
00026378 N/A Bunting 1.0000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.1250 in N/A 1.0000 in N/A 51000 N/A 0.5000 in
00026384 N/A Bunting 1.0000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.1250 in N/A 1.0000 in N/A 51000 N/A 0.7500 in
00026389 N/A Bunting 1.0000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.1250 in N/A 1.0000 in N/A 51000 N/A 1.0000 in
00026394 N/A Bunting 1.0000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.1250 in N/A 1.0000 in N/A 51000 N/A 1.2500 in
00026398 N/A Bunting 1.0000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.1250 in N/A 1.0000 in N/A 51000 N/A 1.5000 in
00026403 N/A Bunting 1.1250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.2813 in N/A 1.1250 in N/A 51000 N/A 0.6250 in
00026405 N/A Bunting 1.1250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.2813 in N/A 1.1250 in N/A 51000 N/A 0.7500 in
00026410 N/A Bunting 1.1250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.2813 in N/A 1.1250 in N/A 51000 N/A 1.0000 in
00026416 N/A Bunting 1.2500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.4063 in N/A 1.2500 in N/A 51000 N/A 0.7500 in
00026422 N/A Bunting 1.2500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.4063 in N/A 1.2500 in N/A 51000 N/A 1.0000 in
00026427 N/A Bunting 1.2500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.4063 in N/A 1.2500 in N/A 51000 N/A 1.2500 in
00026432 N/A Bunting 1.2500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.4063 in N/A 1.2500 in N/A 51000 N/A 1.7500 in
00026436 N/A Bunting 1.3750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.5313 in N/A 1.3750 in N/A 51000 N/A 0.7500 in
Unit of Measure
1 2 3 4 5 »