COMPANY HEADER
Print Back
Bunting Die and Mold Dry Lubricant Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bushing Outside Diameter

Inside Diameter

Maximum PV Value

Overall Length

00037251 N/A Bunting 40 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 44 mm N/A 40 mm N/A 51000 N/A 40 mm
00037261 N/A Bunting 18 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 20 mm N/A 18 mm N/A 51000 N/A 15 mm
00037266 N/A Bunting 25 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 28 mm N/A 25 mm N/A 51000 N/A 20 mm
00037271 N/A Bunting 12 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 14 mm N/A 12 mm N/A 51000 N/A 10 mm
00037276 N/A Bunting 12 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 14 mm N/A 12 mm N/A 51000 N/A 12 mm
00037281 N/A Bunting 12 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 14 mm N/A 12 mm N/A 51000 N/A 8 mm
00037286 N/A Bunting 8 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 10 mm N/A 8 mm N/A 51000 N/A 10 mm
00037291 N/A Bunting 8 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 10 mm N/A 8 mm N/A 51000 N/A 12 mm
00037296 N/A Bunting 10 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 12 mm N/A 10 mm N/A 51000 N/A 12 mm
00037302 N/A Bunting 12 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 14 mm N/A 12 mm N/A 51000 N/A 20 mm
00037307 N/A Bunting 12 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 14 mm N/A 12 mm N/A 51000 N/A 25 mm
00037316 N/A Bunting 16 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 18 mm N/A 16 mm N/A 51000 N/A 12 mm
00037326 N/A Bunting 20 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 23 mm N/A 20 mm N/A 51000 N/A 20 mm
00037331 N/A Bunting 20 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 23 mm N/A 20 mm N/A 51000 N/A 30 mm
00037350 N/A Bunting 5 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 7 mm N/A 5 mm N/A 51000 N/A 10 mm
00037355 N/A Bunting 6 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 8 mm N/A 6 mm N/A 51000 N/A 6 mm
00037360 N/A Bunting 7 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 9 mm N/A 7 mm N/A 51000 N/A 10 mm
00037364 N/A Bunting 24 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 27 mm N/A 24 mm N/A 51000 N/A 30 mm
00037369 N/A Bunting 25 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 28 mm N/A 25 mm N/A 51000 N/A 50 mm
00037374 N/A Bunting 30 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 34 mm N/A 30 mm N/A 51000 N/A 40 mm
00037379 N/A Bunting 35 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 39 mm N/A 35 mm N/A 51000 N/A 50 mm
00037384 N/A Bunting 40 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 44 mm N/A 40 mm N/A 51000 N/A 50 mm
00037391 N/A Bunting 28 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 32 mm N/A 28 mm N/A 51000 N/A 20 mm
00037396 N/A Bunting 14 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 16 mm N/A 14 mm N/A 51000 N/A 15 mm
00037402 N/A Bunting 14 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 16 mm N/A 14 mm N/A 51000 N/A 20 mm
Unit of Measure
1 2 3 4 5 »