COMPANY HEADER
Print Back
NTN Duplex Angular Contact Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Fillet Radius

Outside Diameter

00115420 N/A NTN 70C Series 45 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7009CGD2/GNP4 N/A 45 mm N/A 1 mm N/A 75 mm
04981548 N/A NTN 719CV Series 75 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 71915CVDUJ74 N/A 75 mm N/A 1 mm N/A 105 mm
04510624 N/A NTN 72C Series 20 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7204CDB/GNP5 N/A 20 mm N/A 1 mm N/A 47 mm
04898348 N/A NTN 719HV Series 17 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 71903HVDUJ84 N/A 17 mm N/A 0.3 mm N/A 30 mm
04548115 N/A NTN 5S Series 40 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 5S-BNT908DTP2 N/A 40 mm N/A 0.6 mm N/A 62 mm
04548118 N/A NTN 5S Series 55 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 5S-HSB011CT1DTP2 N/A 55 mm N/A 1.1 mm N/A 90 mm
00114282 N/A NTN 72C Series 45 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7209CT1GD2/GNP4 N/A 45 mm N/A 1.1 mm N/A 85 mm
04544633 N/A NTN 72C Series 60 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7212CGD2/GNP4 N/A 60 mm N/A 1.5 mm N/A 110 mm
03527273 N/A NTN 72 Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7205DB N/A 25 mm N/A 1 mm N/A 52 mm
03113559 N/A NTN 70 Series 15 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7002HTDF/GMP5 N/A 15 mm N/A 0.3 mm N/A 32 mm
02093119 N/A NTN 72C Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7205CDB/GNP5 N/A 25 mm N/A 1 mm N/A 52 mm
02063523 N/A NTN 72 Series 20 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7204DB N/A 20 mm N/A 1 mm N/A 47 mm
05069585 N/A NTN 79 Series 50 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7910CGD2/GNP4 N/A 50 mm N/A 0.6 mm N/A 72 mm
00112563 N/A NTN 73C Series 15 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7302CGD2/GNP4 N/A 15 mm N/A 1 mm N/A 42 mm
04777681 N/A NTN 70 Series 75 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7015CGD2/GNP4 N/A 75 mm N/A 1.1 mm N/A 115 mm
04510619 N/A NTN 70C Series 30 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7006CGD2/GNP4 N/A 30 mm N/A 1 mm N/A 55 mm
04189356 N/A NTN 72C Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7205CDB/GNP4 N/A 25 mm N/A 1 mm N/A 52 mm
04548148 N/A NTN HSB Series 50 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A HSB910CDTP2 N/A 50 mm N/A 0.6 mm N/A 72 mm
04544631 N/A NTN 70C Series 40 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7008CDB/GNP5 N/A 40 mm N/A 1 mm N/A 68 mm
02745744 N/A NTN 70 Series 110 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7022DB/GNP5 N/A 110 mm N/A 2 mm N/A 170 mm
02166016 N/A NTN 70C Series 35 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7007CGD2/GNP4 N/A 35 mm N/A 1 mm N/A 62 mm
02704286 N/A NTN 70C Series 20 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7004CDB/GNP5 N/A 20 mm N/A 0.6 mm N/A 42 mm
02871285 N/A NTN 72C Series 50 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7210CGD2/GNP4 N/A 50 mm N/A 1.1 mm N/A 90 mm
00114772 N/A NTN 70C Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7005CGD2/GNP4 N/A 25 mm N/A 0.6 mm N/A 47 mm
00116904 N/A NTN 72C Series 30 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7206CDB/GNP5 N/A 30 mm N/A 1 mm N/A 62 mm
Unit of Measure
1 2 3 4 5 »