COMPANY HEADER
Print Back
NTN Duplex Angular Contact Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Fillet Radius

Outside Diameter

04981543 N/A NTN 70C Series 15 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7002CVDUJ74 N/A 15 mm N/A 0.3 mm N/A 32 mm
04691372 N/A NTN 70 Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7005HVDUJ84 N/A 25 mm N/A 0.6 mm N/A 47 mm
05609189 N/A NTN 70C Series 65 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7013CVDUJ74 N/A 65 mm N/A 1.1 mm N/A 100 mm
06220025 N/A NTN 70C Series 80 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7016CVDUJ74 N/A 80 mm N/A 1.1 mm N/A 125 mm
05554021 N/A NTN 719CV Series 20 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 71904CVDUJ74 N/A 20 mm N/A 0.3 mm N/A 37 mm
06251246 N/A NTN 719HV Series 35 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 71907HVDUJ74 N/A 35 mm N/A 0.6 mm N/A 55 mm
04981547 N/A NTN 719CV Series 55 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 71911CVDUJ74 N/A 55 mm N/A 1 mm N/A 80 mm
05614214 N/A NTN 719HV Series 180 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 71936HVDUJ74 N/A 180 mm N/A 2 mm N/A 250 mm
04550838 N/A NTN 72 Series 40 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7208HG1DUJ74 N/A 40 mm N/A 1.1 mm N/A 80 mm
04548136 N/A NTN BNT0 Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A BNT005DTP2 N/A 25 mm N/A 0.6 mm N/A 47 mm
00142674 N/A NTN BNT0 Series 40 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A BNT008DB/GNP2 N/A 40 mm N/A 1 mm N/A 68 mm
04386829 N/A NTN BNT0 Series 45 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A BNT009DTP2 N/A 45 mm N/A 1 mm N/A 75 mm
04548142 N/A NTN BNT9 Series 30 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A BNT906DTUP N/A 30 mm N/A 0.3 mm N/A 47 mm
04548143 N/A NTN BNT9 Series 60 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A BNT912DTUP N/A 60 mm N/A 1 mm N/A 85 mm
04548144 N/A NTN BNT9 Series 65 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A BNT913DTP2 N/A 65 mm N/A 1 mm N/A 90 mm
04548119 N/A NTN 5S Series 90 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 5S-HSB918CDTP2 N/A 90 mm N/A 1.1 mm N/A 125 mm
01478933 N/A NTN HTA Series 50 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A HTA010T1DB/GNP4L N/A 50 mm N/A 1 mm N/A 80 mm
02965863 N/A NTN HTA Series 65 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A HTA013AT1DBG065P4L N/A 65 mm N/A 1.1 mm N/A 100 mm
04129017 N/A NTN HTA Series 80 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A HTA016UAT2DB/GNUP-21 N/A 80 mm N/A 1.1 mm N/A 125 mm
01478937 N/A NTN HTA Series 100 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A HTA020DB/GNP4L N/A 100 mm N/A 1.5 mm N/A 150 mm
05345182 N/A NTN HTA Series 110 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A HTA022DB/GNP4L N/A 110 mm N/A 2 mm N/A 170 mm
04921414 N/A NTN HTA Series 120 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A HTA024DB/G15UP-21 N/A 120 mm N/A 2 mm N/A 180 mm
04544651 N/A NTN HTA Series 120 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A HTA024DB/GNP4L N/A 120 mm N/A 2 mm N/A 180 mm
01478936 N/A NTN HTA Series 130 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A HTA026AT2DB/GNP4L N/A 130 mm N/A 2 mm N/A 200 mm
03476060 N/A NTN HTA Series 140 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A HTA028UAT2DB/GNP4L N/A 140 mm N/A 2 mm N/A 210 mm
Unit of Measure
1 2 3 4 5 »