COMPANY HEADER
Print Back
RBC® Thin-Section Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Axial Dynamic Load Capacity

Axial Static Load Capacity

Inner Ring Width

06897850 N/A RBC® KF Series 16.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KF160XP0 N/A 15820 lbf N/A 47260 lbf N/A 0.7500 in
07157882 N/A RBC® KD Series 20.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KD200XP0 N/A 9670 lbf N/A 35060 lbf N/A 0.5000 in
07157883 N/A RBC® KD Series 25.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KD250XP0 N/A 11180 lbf N/A 43610 lbf N/A 0.5000 in
00109275 N/A RBC® JU Series 6.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A JU065XP0 N/A 3300 lbf N/A 8270 lbf N/A 0.5000 in
00109287 N/A RBC® JU Series 7.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A JU075XP0 N/A 3480 lbf N/A 9470 lbf N/A 0.5000 in
02116627 N/A RBC® JU Series 5.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A JU055XP0 N/A 3120 lbf N/A 7060 lbf N/A 0.5000 in
06897855 N/A RBC® JA Series 2.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A JA020XP0 N/A 1230 lbf N/A 1710 lbf N/A 0.2500 in
06897857 N/A RBC® JA Series 2.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A JA025XP0 N/A 1320 lbf N/A 2090 lbf N/A 0.2500 in
00110149 N/A RBC® KC Series 5.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KC050XP0 N/A 3040 lbf N/A 6460 lbf N/A 0.3750 in
00111187 N/A RBC® KG Series 14.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG140XP0 N/A 24300 lbf N/A 61560 lbf N/A 1.0000 in
00110756 N/A RBC® KF Series 6.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KF065XP0 N/A 18520 lbf N/A 30100 lbf N/A 0.7500 in
00109817 N/A RBC® KB Series 3.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KB030XP0 N/A 1990 lbf N/A 3350 lbf N/A 0.3125 in
00109563 N/A RBC® KA Series 4.7500 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KA047XP0 N/A 1650 lbf N/A 3790 lbf N/A 0.2500 in
00110422 N/A RBC® KD Series 5.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KD050XP0 N/A 5270 lbf N/A 9410 lbf N/A 0.5000 in
00111092 N/A RBC® KG Series 8.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG080XP0 N/A 2040 lbf N/A 7020 lbf N/A 1.0000 in
00109239 N/A RBC® JU Series 4.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A JU045XP0 N/A 2920 lbf N/A 5860 lbf N/A 0.5000 in
00109300 N/A RBC® JU Series 8.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A JU080XP0 N/A 3560 lbf N/A 10070 lbf N/A 0.5000 in
00109324 N/A RBC® JU Series 10.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A JU100XP0 N/A 3930 lbf N/A 12470 lbf N/A 0.5000 in
03695716 N/A RBC® JU Series 5.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A JU050XP0 N/A 3040 lbf N/A 6460 lbf N/A 0.5000 in
00109226 N/A RBC® JU Series 4.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A JU040XP0 N/A 2810 lbf N/A 5260 lbf N/A 0.5000 in
00109340 N/A RBC® JU Series 11.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A JU110XP0 N/A 4180 lbf N/A 13680 lbf N/A 0.5000 in
05637465 N/A RBC® JA Series 3.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A JA030XP0 N/A 1410 lbf N/A 2470 lbf N/A 0.2500 in
06897828 N/A RBC® JA Series 3.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A JA035XP0 N/A 1480 lbf N/A 2850 lbf N/A 0.2500 in
06897845 N/A RBC® JU Series 6.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A JU060XP0 N/A 3220 lbf N/A 7660 lbf N/A 0.5000 in
06897847 N/A RBC® JU Series 9.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A JU090XP0 N/A 3690 lbf N/A 11270 lbf N/A 0.5000 in
Unit of Measure
1 2 3 4 5 »