Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Maximum Flow Rate |
Maximum Operating Pressure |
---|---|---|---|---|---|
00907830 | N/A Deltrol 1-3/8 Inch (in) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A CMM20S | N/A 2.5 gpm | N/A 3000 psi |
00275433 | N/A Deltrol 74.7 Millimeter (mm) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A C35S | N/A 12 gpm | N/A 5000 psi |
00911250 | N/A Deltrol 50.8 Millimeter (mm) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A EC20SS | N/A 6 gpm | N/A 5000 psi |
00276043 | N/A Deltrol 50.8 Millimeter (mm) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A EC20S | N/A 6 gpm | N/A 5000 psi |
00907857 | N/A Deltrol 1-3/8 Inch (in) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A CMM20SS2 | N/A 2.5 gpm | N/A 3000 psi |
00907666 | N/A Deltrol 1-3/8 Inch (in) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A CMMQ20S | N/A 2.5 gpm | N/A 3000 psi |
00907546 | N/A Deltrol 1-5/8 Inch (in) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A CMMO25SS | N/A 6 gpm | N/A 3000 psi |