Item # |
Item Name |
Bore Diameter |
Coupling Length |
Length Through Bore |
Maximum Transmitted Torque |
---|---|---|---|---|---|
04298222 | N/A Climax Metal 440 Millimeter (mm) Bore Diameter and 535 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 440 mm | N/A 7.1650 in | N/A 6.2990 in | N/A 539929 ft·lb |
04298223 | N/A Climax Metal 460 Millimeter (mm) Bore Diameter and 555 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 460 mm | N/A 7.1650 in | N/A 6.2990 in | N/A 564471 ft·lb |
04298224 | N/A Climax Metal 480 Millimeter (mm) Bore Diameter and 575 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 480 mm | N/A 7.1650 in | N/A 6.2990 in | N/A 613556 ft·lb |
04298225 | N/A Climax Metal 500 Millimeter (mm) Bore Diameter and 595 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 500 mm | N/A 7.1650 in | N/A 6.2990 in | N/A 639121 ft·lb |
04298226 | N/A Climax Metal 520 Millimeter (mm) Bore Diameter and 615 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 520 mm | N/A 7.1650 in | N/A 6.2990 in | N/A 744448 ft·lb |
04298227 | N/A Climax Metal 540 Millimeter (mm) Bore Diameter and 635 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 540 mm | N/A 7.1650 in | N/A 6.2990 in | N/A 773080 ft·lb |
04298228 | N/A Climax Metal 560 Millimeter (mm) Bore Diameter and 655 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 560 mm | N/A 7.1650 in | N/A 6.2990 in | N/A 858978 ft·lb |
04298229 | N/A Climax Metal 580 Millimeter (mm) Bore Diameter and 675 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 580 mm | N/A 7.1650 in | N/A 6.2990 in | N/A 889656 ft·lb |
04298230 | N/A Climax Metal 600 Millimeter (mm) Bore Diameter and 695 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 600 mm | N/A 7.1650 in | N/A 6.2990 in | N/A 920334 ft·lb |
04004174 | N/A Climax Metal 320 Millimeter (mm) Bore Diameter and 520 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 320 mm | N/A 6.0040 in | N/A 5.5120 in | N/A 770891 ft·lb |
04004175 | N/A Climax Metal 340 Millimeter (mm) Bore Diameter and 570 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 340 mm | N/A 6.6340 in | N/A 6.1420 in | N/A 912358 ft·lb |
04004176 | N/A Climax Metal 350 Millimeter (mm) Bore Diameter and 580 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 350 mm | N/A 6.7910 in | N/A 6.2990 in | N/A 950667 ft·lb |
04004177 | N/A Climax Metal 360 Millimeter (mm) Bore Diameter and 590 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 360 mm | N/A 6.7910 in | N/A 6.2990 in | N/A 958819 ft·lb |
04004178 | N/A Climax Metal 380 Millimeter (mm) Bore Diameter and 645 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 380 mm | N/A 7.0470 in | N/A 6.4570 in | N/A 1115784 ft·lb |
04004179 | N/A Climax Metal 390 Millimeter (mm) Bore Diameter and 660 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 390 mm | N/A 7.0470 in | N/A 6.4570 in | N/A 1239752 ft·lb |
04004180 | N/A Climax Metal 400 Millimeter (mm) Bore Diameter and 680 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 400 mm | N/A 7.8350 in | N/A 7.2440 in | N/A 1289042 ft·lb |
04004181 | N/A Climax Metal 420 Millimeter (mm) Bore Diameter and 690 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 420 mm | N/A 7.8350 in | N/A 7.2440 in | N/A 1370393 ft·lb |
04004182 | N/A Climax Metal 440 Millimeter (mm) Bore Diameter and 750 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 440 mm | N/A 8.150 in | N/A 7.5590 in | N/A 1365787 ft·lb |
04004183 | N/A Climax Metal 460 Millimeter (mm) Bore Diameter and 770 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 460 mm | N/A 8.150 in | N/A 7.5590 in | N/A 1340381 ft·lb |
04004184 | N/A Climax Metal 480 Millimeter (mm) Bore Diameter and 800 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 480 mm | N/A 8.9760 in | N/A 8.3860 in | N/A 1702648 ft·lb |
05573697 | N/A Climax Metal 1.9375 Inch (in) Bore Diameter and 4.4094 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 1.9375 in | N/A 2.8930 in | N/A 2.6760 in | N/A 3314 ft·lb |
05601012 | N/A Climax Metal 2.4375 Inch (in) Bore Diameter and 4.7244 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 2-7/16 in | N/A 3.2870 in | N/A 3.0710 in | N/A 5003 ft·lb |