Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Flute Length |
Shank Diameter |
---|---|---|---|---|---|
03440316 | N/A Dormer Tools 5.4 mm Size Jobber Length Drill Bit | N/A 0350874 | N/A 5.4 mm | N/A 57 mm | N/A 5.4 mm |
03440315 | N/A Dormer Tools 5.3 mm Size Jobber Length Drill Bit | N/A 0350867 | N/A 5.3 mm | N/A 52 mm | N/A 5.3 mm |
03440314 | N/A Dormer Tools 5.2 mm Size Jobber Length Drill Bit | N/A 0350850 | N/A 5.2 mm | N/A 52 mm | N/A 5.2 mm |
03440313 | N/A Dormer Tools 5.1 mm Size Jobber Length Drill Bit | N/A 0350836 | N/A 5.1 mm | N/A 52 mm | N/A 5.1 mm |
03440312 | N/A Dormer Tools 5 mm Size Jobber Length Drill Bit | N/A 0350829 | N/A 5 mm | N/A 52 mm | N/A 5 mm |
03440311 | N/A Dormer Tools 4.9 mm Size Jobber Length Drill Bit | N/A 0350812 | N/A 4.9 mm | N/A 52 mm | N/A 4.9 mm |
03440309 | N/A Dormer Tools 4.7 mm Size Jobber Length Drill Bit | N/A 0350782 | N/A 4.7 mm | N/A 47 mm | N/A 4.7 mm |
03440308 | N/A Dormer Tools 4.6 mm Size Jobber Length Drill Bit | N/A 0350775 | N/A 4.6 mm | N/A 47 mm | N/A 4.6 mm |
03440307 | N/A Dormer Tools 4.5 mm Size Jobber Length Drill Bit | N/A 0350768 | N/A 4.5 mm | N/A 47 mm | N/A 4.5 mm |
03440306 | N/A Dormer Tools 4.4 mm Size Jobber Length Drill Bit | N/A 0350751 | N/A 4.4 mm | N/A 47 mm | N/A 4.4 mm |
03440305 | N/A Dormer Tools 4.3 mm Size Jobber Length Drill Bit | N/A 0350737 | N/A 4.3 mm | N/A 47 mm | N/A 4.3 mm |
03440304 | N/A Dormer Tools 4.2 mm Size Jobber Length Drill Bit | N/A 0350720 | N/A 4.2 mm | N/A 43 mm | N/A 4.2 mm |
03440303 | N/A Dormer Tools 4.1 mm Size Jobber Length Drill Bit | N/A 0350713 | N/A 4.1 mm | N/A 43 mm | N/A 4.1 mm |
03440302 | N/A Dormer Tools 4 mm Size Jobber Length Drill Bit | N/A 0350706 | N/A 4 mm | N/A 43 mm | N/A 4 mm |
03440301 | N/A Dormer Tools 3.9 mm Size Jobber Length Drill Bit | N/A 0350683 | N/A 3.9 mm | N/A 43 mm | N/A 3.9 mm |
03440300 | N/A Dormer Tools 3.8 mm Size Jobber Length Drill Bit | N/A 0350676 | N/A 3.8 mm | N/A 43 mm | N/A 3.8 mm |
03440299 | N/A Dormer Tools 3.7 mm Size Jobber Length Drill Bit | N/A 0350669 | N/A 3.7 mm | N/A 39 mm | N/A 3.7 mm |
03440298 | N/A Dormer Tools 3.6 mm Size Jobber Length Drill Bit | N/A 0350652 | N/A 3.6 mm | N/A 39 mm | N/A 3.6 mm |
03440297 | N/A Dormer Tools 3.5 mm Size Jobber Length Drill Bit | N/A 0350638 | N/A 3.5 mm | N/A 39 mm | N/A 3.5 mm |
03440296 | N/A Dormer Tools 3.4 mm Size Jobber Length Drill Bit | N/A 0350621 | N/A 3.4 mm | N/A 39 mm | N/A 3.4 mm |
03440295 | N/A Dormer Tools 3.3 mm Size Jobber Length Drill Bit | N/A 0350614 | N/A 3.3 mm | N/A 36 mm | N/A 3.3 mm |
03440294 | N/A Dormer Tools 3.2 mm Size Jobber Length Drill Bit | N/A 0350607 | N/A 3.2 mm | N/A 36 mm | N/A 3.2 mm |
03440293 | N/A Dormer Tools 3.1 mm Size Jobber Length Drill Bit | N/A 0350584 | N/A 3.1 mm | N/A 36 mm | N/A 3.1 mm |
03440398 | N/A Dormer Tools 2.8 mm Size Jobber Length Drill Bit | N/A 0376096 | N/A 2.8 mm | N/A 33 mm | N/A 2.8 mm |
03440397 | N/A Dormer Tools 2.7 mm Size Jobber Length Drill Bit | N/A 0376089 | N/A 2.7 mm | N/A 33 mm | N/A 2.7 mm |