Item # |
Item Name |
Manufacturer Part Number |
Base to Bore Centerline |
Bore Diameter |
Finish/Coating |
---|---|---|---|---|---|
00586749 | N/A NTN UCP2 Series 2.9528 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP215D1 | N/A 3.2520 in | N/A 2.9528 in | N/A |
01491291 | N/A NTN UELP2 Series 1.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELP208-108D1 | N/A 1.9370 in | N/A 1.5000 in | N/A |
01505316 | N/A NTN JELPL Series 4.1250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A JELPL-1 | N/A 4.1250 in | N/A 4.1250 in | N/A |
01633649 | N/A NTN UCP2 Series 2.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP213-208D1 | N/A 3.0000 in | N/A 2.5000 in | N/A |
02028904 | N/A NTN UELPL Series 45 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELPL209-111D1 | N/A 2.0626 in | N/A 45 mm | N/A |
02109228 | N/A NTN UCP2 Series 1.5625 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP208-109D1 | N/A 1.9370 in | N/A 1.5625 in | N/A |
02115791 | N/A NTN ASPP2 Series 1.3750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A ASPP207-106 | N/A 1.5625 in | N/A 1.3750 in | N/A |
02135298 | N/A NTN UCPL Series 0.8750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPL205-014D1 | N/A 1.3125 in | N/A 0.8750 in | N/A |
02135392 | N/A NTN UELP2 Series 1.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELP206-103D1 | N/A 1.6889 in | N/A 1.1875 in | N/A |
02135439 | N/A NTN UELPL Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELPL211-200D1 | N/A 2.4380 in | N/A 2.0000 in | N/A |
02135442 | N/A NTN UELPL Series 2.1880 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELPL211-203D1 | N/A 2.4380 in | N/A 2.1880 in | N/A |
02135445 | N/A NTN UELPL Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELPL212-207D1 | N/A | N/A 2.4375 in | N/A |
02166107 | N/A NTN AELP2 Series 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A AELP204-012D1 | N/A 1.3110 in | N/A 0.7500 in | N/A |
02166109 | N/A NTN AELP2 Series 1.1250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A AELP206-102D1 | N/A 1.6850 in | N/A 1.1250 in | N/A |
02282311 | N/A NTN AELP2 Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A AELP207-104D1 | N/A 1.8740 in | N/A 1.2500 in | N/A |
02282313 | N/A NTN AELP2 Series 1.3750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A AELP207-106D1 | N/A 1.8740 in | N/A 1.3750 in | N/A |
02282317 | N/A NTN AELP2 Series 1.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A AELP210-115D1 | N/A 2.2519 in | N/A 1.9375 in | N/A |
02282328 | N/A NTN AELPP2 Series 0.6250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A AELPP202-010 | N/A 0.8740 in | N/A 0.6250 in | N/A |
02282339 | N/A NTN AELRPP2 Series 1.1880 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A AELRPP206-103 | N/A 1.5630 in | N/A 1.1880 in | N/A |
02282482 | N/A NTN C-UCP2 Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A C-UCP212-207D1 | N/A 2.7500 in | N/A 2.4375 in | N/A |
02282929 | N/A NTN UCPH2 Series 35 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCHP207D1 | N/A 95 mm | N/A 35 mm | N/A |
02282933 | N/A NTN UCP2 Series 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP204-012HT2D1 | N/A 1.3130 in | N/A 0.7500 in | N/A |
02282957 | N/A NTN UCP2 Series 3.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP217-304D1 | N/A 3.7500 in | N/A 3.2500 in | N/A |
02282960 | N/A NTN UCP3 Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP305-100D1 | N/A 1.7717 in | N/A 1.0000 in | N/A |
02282964 | N/A NTN UCP3 Series 1.3750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP307-106D1 | N/A 2.2190 in | N/A 1.3750 in | N/A |