Item # |
Item Name |
Manufacturer Part Number |
Base to Bore Centerline |
Bore Diameter |
Finish/Coating |
---|---|---|---|---|---|
00557162 | N/A NTN UCP Series 1.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-1.3/16 | N/A 1.6875 in | N/A 1.1875 in | N/A Uncoated |
02282338 | N/A NTN AELRPP2 Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A AELRPP205-100 | N/A 1.3125 in | N/A 1.0000 in | N/A Uncoated |
02282991 | N/A NTN UCPX Series 2.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPX11-203D1 | N/A 2.7500 in | N/A 2.1875 in | N/A Uncoated |
03159710 | N/A NTN UCUP2 Series 50 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCUP210D1 | N/A 2.2520 in | N/A 50 mm | N/A Uncoated |
01374155 | N/A NTN UCP2 Series 55 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP211D1 | N/A 2.5000 in | N/A 55 mm | N/A Uncoated |
02028915 | N/A NTN UCPL Series 1.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPL-1.7/16 | N/A 1.8125 in | N/A 1.4375 in | N/A Uncoated |
02030153 | N/A NTN JELPL Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A JELPL-2 | N/A 2.4375 in | N/A 2.0000 in | N/A Uncoated |
01374159 | N/A NTN UCP2 Series 70 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP214D1 | N/A 3.1260 in | N/A 70 mm | N/A Uncoated |
03017701 | N/A NTN UCPX Series 2.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPX-2.15/16 | N/A 3.5000 in | N/A 2.9375 in | N/A Oxide |
02282943 | N/A NTN UCP2 Series 40 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP208D1 | N/A 1.9370 in | N/A 40 mm | N/A Uncoated |
00579750 | N/A NTN AELPP2 Series 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A AELPP204-012 | N/A 1.0000 in | N/A 0.7500 in | N/A Uncoated |
00558934 | N/A NTN UCPL Series 1.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPL-1.15/16 | N/A 2.1875 in | N/A 1.9375 in | N/A Uncoated |
00558475 | N/A NTN UELPL Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELPL-2.7/16 | N/A 2.6875 in | N/A 2.4375 in | N/A Oxide |
00557798 | N/A NTN UELP Series 1.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELP-1.7/16 | N/A 1.8750 in | N/A 1.4375 in | N/A Uncoated |
04155311 | N/A NTN UCHP2 Series 25 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCHP205D1 | N/A 3.1563 in | N/A 25 mm | N/A Uncoated |
01478908 | N/A NTN ASPP2 Series 25 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A ASPP205 | N/A 1.1260 in | N/A 25 mm | N/A Uncoated |
02282332 | N/A NTN AELRPP2 Series 0.6250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A AELRPP202-010 | N/A 1.0000 in | N/A 0.6250 in | N/A Uncoated |
02282969 | N/A NTN UCP3 Series 45 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP309D1 | N/A 67 mm | N/A 45 mm | N/A Uncoated |
00561819 | N/A NTN UCP2 Series 30 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP206 | N/A 1.6890 in | N/A 30 mm | N/A Uncoated |
02109229 | N/A NTN UCP Series 1.8750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-1.7/8 | N/A 2.2500 in | N/A 1.8750 in | N/A Uncoated |
00561856 | N/A NTN UCP2 Series 45 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP209D1 | N/A 54 mm | N/A 45 mm | N/A Uncoated |
00591832 | N/A NTN UCPA2 Series 25 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCUP205D1 | N/A | N/A 25 mm | N/A Uncoated |
02282998 | N/A NTN UCPX Series 3.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPX15-300D1 | N/A 3.5000 in | N/A 3.0000 in | N/A Uncoated |
02028892 | N/A NTN UCP Series 2.3750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-2.3/8 | N/A 2.7500 in | N/A 2.3750 in | N/A Uncoated |
02028907 | N/A NTN UCPL Series 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPL-3/4 | N/A 1.2500 in | N/A 0.7500 in | N/A Uncoated |