Item # |
Item Name |
Bore Diameter |
Mounting Type |
Piston Action |
Weight |
---|---|---|---|---|---|
09673334 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Basic style | N/A Double-Acting | N/A 0.46 kg |
09674252 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Axial foot style | N/A Double-Acting | N/A 0.51 kg |
09683790 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Axial foot style | N/A Double-Acting | N/A 0.51 kg |
09676629 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Axial foot style | N/A Double-Acting | N/A 0.78 kg |
09669864 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 63 mm | N/A Front flange style | N/A Double-Acting | N/A 2.87 kg |
09723218 | N/A SMC® NCG Series Round Body Cylinder | N/A | N/A | N/A Double-Acting | N/A 2.226 kg |
09660830 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 20 mm | N/A Front flange style | N/A Double-Acting | N/A 0.28 kg |
09662873 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 25 mm | N/A Single Clevis style | N/A Double-Acting | N/A 0.33 kg |
09669622 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Front flange style | N/A Double-Acting | N/A 1.05 kg |
09670611 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Double Clevis style | N/A Double-Acting | N/A 1.26 kg |
09661007 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 63 mm | N/A Front trunnions style | N/A Double-Acting | N/A 2.28 kg |
09673818 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Single Clevis style | N/A Double-Acting | N/A 0.94 kg |
09670615 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Double Clevis style | N/A Double-Acting | N/A 1.64 kg |
09670384 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Single Clevis style | N/A Double-Acting | N/A 1.39 kg |
09674154 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Front flange style | N/A Double-Acting | N/A 2.02 kg |
08248863 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 63 mm | N/A Double Clevis style | N/A Double-Acting | N/A 3.34 kg |
10390552 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Basic style | N/A Double-Acting | N/A 0.946 kg |
10391176 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Front flange style | N/A Double-Acting | N/A 1.55 kg |
10391248 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Rear flange style | N/A Double-Acting | N/A 1.99 kg |
10391763 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Front trunnions style | N/A Double-Acting | N/A 0.49 kg |
10399179 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 63 mm | N/A Front flange style | N/A Double-Acting | N/A 2.12 kg |
10399644 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 63 mm | N/A Axial foot style | N/A Double-Acting | N/A 3.35 kg |
03304551 | N/A SMC® NCG Series Round Body Cylinder | N/A | N/A | N/A Double-Acting | N/A |
02092258 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 25 mm | N/A Clevis | N/A Double-Acting | N/A 0.39 kg |
02092260 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Clevis | N/A Double-Acting | N/A 1.24 kg |