Item # |
Item Name |
Manufacturer Part Number |
Overall Length |
Port Size |
Port Thread Standard |
|---|---|---|---|---|---|
| 03649519 | N/A SMC® 59 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS20-01 | N/A 59 mm | N/A 1/8 in | N/A British Standard Pipe Taper (BSPT) |
| 03572990 | N/A SMC® 110 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS40-F06 | N/A 110 mm | N/A 3/4 in | N/A British Standard Pipe Parallel (BSPP) |
| 02614029 | N/A SMC® 134 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS50-N06-Z | N/A 134 mm | N/A 3/4 in | N/A National Pipe Thread (NPT) |
| 02945157 | N/A SMC® 59 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS20-F02 | N/A 59 mm | N/A 1/4 in | N/A British Standard Pipe Parallel (BSPP) |
| 03088947 | N/A SMC® 78 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS30-03 | N/A 78 mm | N/A 3/8 in | N/A British Standard Pipe Taper (BSPT) |
| 04556223 | N/A SMC® 110 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS40-N06-RZ | N/A 110 mm | N/A 3/4 in | N/A National Pipe Thread (NPT) |
| 02620255 | N/A SMC® 134 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS50-N10-Z | N/A 134 mm | N/A 1 in | N/A National Pipe Thread (NPT) |
| 03887790 | N/A SMC® 59 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS20-N01-RZ | N/A 59 mm | N/A 1/8 in | N/A National Pipe Thread (NPT) |
| 02692357 | N/A SMC® 134 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS50-N10-RZ | N/A 134 mm | N/A 1 in | N/A National Pipe Thread (NPT) |
| 02707199 | N/A SMC® 59 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS20-N02-Z | N/A 59 mm | N/A 1/4 in | N/A National Pipe Thread (NPT) |
| 03358329 | N/A SMC® 107 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS40-F04 | N/A 107 mm | N/A 1/2 in | N/A British Standard Pipe Parallel (BSPP) |
| 03552967 | N/A SMC® 134 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS50-F10 | N/A 134 mm | N/A 1 in | N/A British Standard Pipe Parallel (BSPP) |
| 02014845 | N/A SMC® 59 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS20-N01-Z | N/A 59 mm | N/A 1/8 in | N/A National Pipe Thread (NPT) |
| 03572075 | N/A SMC® 134 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS50-F06 | N/A 134 mm | N/A 3/4 in | N/A British Standard Pipe Parallel (BSPP) |
| 03191828 | N/A SMC® 107 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS40-03 | N/A 107 mm | N/A 3/8 in | N/A British Standard Pipe Taper (BSPT) |
| 02689010 | N/A SMC® 78 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS30-N03-Z | N/A 78 mm | N/A 3/8 in | N/A National Pipe Thread (NPT) |
| 02766814 | N/A SMC® 134 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS50-10 | N/A 134 mm | N/A 1 in | N/A British Standard Pipe Taper (BSPT) |
| 03959826 | N/A SMC® 107 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS40-04-R | N/A 107 mm | N/A 1/2 in | N/A British Standard Pipe Taper (BSPT) |
| 02911958 | N/A SMC® 78 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS30-F03 | N/A 78 mm | N/A 3/8 in | N/A British Standard Pipe Parallel (BSPP) |
| 02587084 | N/A SMC® 107 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS40-N04-Z | N/A 107 mm | N/A 1/2 in | N/A National Pipe Thread (NPT) |
| 03230531 | N/A SMC® 107 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS40-02 | N/A 107 mm | N/A 1/4 in | N/A British Standard Pipe Taper (BSPT) |
| 03280113 | N/A SMC® 134 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS50-06 | N/A 134 mm | N/A 3/4 in | N/A British Standard Pipe Taper (BSPT) |
| 02620254 | N/A SMC® 110 Millimeter (mm) Overall Length Pneumatic Relief Valve | N/A VHS40-N06-Z | N/A 110 mm | N/A 3/4 in | N/A National Pipe Thread (NPT) |