Item # |
Item Name |
Manufacturer Part Number |
Body Size |
Working Pressure |
Weight |
|---|---|---|---|---|---|
| 03892761 | N/A SMC® 0.03 Pound (lb) General Purpose Plug | N/A KK2P-01MS | N/A 5 mm | N/A 145 psi | N/A 0.03 lb |
| 02719091 | N/A SMC® 0.02 Pound (lb) General Purpose Plug | N/A KK2P-04E | N/A 5 mm | N/A 145 psi | N/A 0.02 lb |
| 03212759 | N/A SMC® 0.03 Pound (lb) General Purpose Plug | N/A KK2P-04H | N/A 5 mm | N/A 145 psi | N/A 0.03 lb |
| 04896617 | N/A SMC® 0.05 Pound (lb) General Purpose Plug | N/A KK2P-06E | N/A 5 mm | N/A 145 psi | N/A 0.05 lb |
| 03425375 | N/A SMC® 0.02 Pound (lb) General Purpose Plug | N/A KK2P-06H | N/A 5 mm | N/A 145 psi | N/A 0.02 lb |
| 03472309 | N/A SMC® 0.02 Pound (lb) General Purpose Plug | N/A KK2P-06L | N/A 5 mm | N/A 145 psi | N/A 0.02 lb |
| 02617606 | N/A SMC® 0.01 Pound (lb) General Purpose Plug | N/A KK2P-23E | N/A 5 mm | N/A 145 psi | N/A 0.01 lb |
| 04389164 | N/A SMC® 0.01 Pound (lb) General Purpose Plug | N/A KK2P-23H | N/A 5 mm | N/A 145 psi | N/A 0.01 lb |
| 03902518 | N/A SMC® 0.01 Pound (lb) General Purpose Plug | N/A KK2P-23L | N/A 5 mm | N/A 145 psi | N/A 0.01 lb |
| 02764380 | N/A SMC® 0.01 Pound (lb) General Purpose Plug | N/A KK2P-M5M | N/A 5 mm | N/A 145 psi | N/A 0.01 lb |
| 04031443 | N/A SMC® 0.04 Pound (lb) General Purpose Plug | N/A KK3P-01F | N/A 1/8 in | N/A 145 psi | N/A 0.04 lb |
| 03018601 | N/A SMC® 0.07 Pound (lb) General Purpose Plug | N/A KK3P-01MS | N/A 1/8 in | N/A 145 psi | N/A 0.07 lb |
| 02909010 | N/A SMC® 0.08 Pound (lb) General Purpose Plug | N/A KK3P-02F | N/A 1/8 in | N/A 145 psi | N/A 0.08 lb |
| 04565896 | N/A SMC® 0.10 Pound (lb) General Purpose Plug | N/A KK3P-02MS | N/A 1/8 in | N/A 145 psi | N/A 0.1 lb |
| 04565897 | N/A SMC® 0.02 Pound (lb) General Purpose Plug | N/A KK3P-03F | N/A 1/8 in | N/A 145 psi | N/A 0.02 lb |
| 03068578 | N/A SMC® 0.08 Pound (lb) General Purpose Plug | N/A KK3P-04E | N/A 1/8 in | N/A 145 psi | N/A 0.08 lb |
| 02741184 | N/A SMC® 0.03 Pound (lb) General Purpose Plug | N/A KK3P-04H | N/A 1/8 in | N/A 145 psi | N/A 0.03 lb |
| 04565898 | N/A SMC® 0.03 Pound (lb) General Purpose Plug | N/A KK3P-04L | N/A 1/8 in | N/A 145 psi | N/A 0.03 lb |
| 04565899 | N/A SMC® 0.06 Pound (lb) General Purpose Plug | N/A KK3P-06E | N/A 1/8 in | N/A 145 psi | N/A 0.06 lb |
| 03387362 | N/A SMC® 0.03 Pound (lb) General Purpose Plug | N/A KK3P-06H | N/A 1/8 in | N/A 145 psi | N/A 0.03 lb |
| 06235981 | N/A SMC® General Purpose Plug | N/A KK3P-06L | N/A 1/8 in | N/A 145 psi | N/A |
| 05251768 | N/A SMC® 0.07 Pound (lb) General Purpose Plug | N/A KK3P-08E | N/A 1/8 in | N/A 145 psi | N/A 0.07 lb |
| 04494706 | N/A SMC® General Purpose Plug | N/A KK3P-08H | N/A 1/8 in | N/A 145 psi | N/A |
| 06531982 | N/A SMC® General Purpose Plug | N/A KK3P-08L | N/A 1/8 in | N/A 145 psi | N/A |
| 04565900 | N/A SMC® 0.13 Pound (lb) General Purpose Plug | N/A KK3P-10E | N/A 1/8 in | N/A 145 psi | N/A 0.130 lb |