COMPANY HEADER
Print Back
FAG (Schaeffler) 513 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing (00133429)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum Speed

Outside Diameter

Overall Width

00133429 N/A FAG (Schaeffler) 513 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 80 mm N/A 2460 rpm N/A 140 mm N/A 44 mm
00133441 N/A FAG (Schaeffler) 513 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 90 mm N/A 2240 rpm N/A 155 mm N/A 50 mm
00133713 N/A FAG (Schaeffler) 532 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 60 mm N/A 4200 rpm N/A 95 mm N/A 28 mm
02296466 N/A FAG (Schaeffler) 532 Series 17 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 17 mm N/A 9700 rpm N/A 35 mm N/A 13.3 mm
00133380 N/A FAG (Schaeffler) 513 Series 35 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 35 mm N/A 4850 rpm N/A 68 mm N/A 24 mm
02151231 N/A FAG (Schaeffler) 523 Series 55 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 55 mm N/A 2750 rpm N/A 125 mm N/A 72 mm
02104325 N/A FAG (Schaeffler) 532 Series 100 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 100 mm N/A 2750 rpm N/A 150 mm N/A 40.9 mm
00133409 N/A FAG (Schaeffler) 513 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 60 mm N/A 3150 rpm N/A 110 mm N/A 35 mm
00133482 N/A FAG (Schaeffler) 514 Series 30 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 30 mm N/A 3850 rpm N/A 70 mm N/A 28 mm
00133749 N/A FAG (Schaeffler) 533 Series 40 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 40 mm N/A 4250 rpm N/A 78 mm N/A 28.5 mm
04880467 N/A FAG (Schaeffler) 533 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 60 mm N/A 3150 rpm N/A 110 mm N/A 38.3 mm
00133677 N/A FAG (Schaeffler) 532 Series 20 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 20 mm N/A 8500 rpm N/A 40 mm N/A 14.7 mm
02296509 N/A FAG (Schaeffler) 532 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 80 mm N/A 3700 rpm N/A 115 mm N/A 33 mm
02107561 N/A FAG (Schaeffler) 514 Series 25 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 25 mm N/A 4700 rpm N/A 60 mm N/A 24 mm
00133373 N/A FAG (Schaeffler) 513 Series 30 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 30 mm N/A 5700 rpm N/A 60 mm N/A 21 mm
00133786 N/A FAG (Schaeffler) 533 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 90 mm N/A 2240 rpm N/A 155 mm N/A 59 mm
00133419 N/A FAG (Schaeffler) 513 Series 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 70 mm N/A 2750 rpm N/A 125 mm N/A 40 mm
00133491 N/A FAG (Schaeffler) 514 Series 40 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 40 mm N/A 3250 rpm N/A 90 mm N/A 36 mm
00133705 N/A FAG (Schaeffler) 532 Series 50 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 50 mm N/A 4950 rpm N/A 78 mm N/A 23.5 mm
02296471 N/A FAG (Schaeffler) 533 Series 30 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 30 mm N/A 5700 rpm N/A 60 mm N/A 22.6 mm
00133669 N/A FAG (Schaeffler) 532 Series 15 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 15 mm N/A 9800 rpm N/A 32 mm N/A 13.3 mm
02296472 N/A FAG (Schaeffler) 533 Series 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 45 mm N/A 3800 rpm N/A 85 mm N/A 30.1 mm
02296475 N/A FAG (Schaeffler) 542 Series 30 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 30 mm N/A 6000 rpm N/A 62 mm N/A 37.8 mm
02296470 N/A FAG (Schaeffler) 532 Series 110 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 110 mm N/A 2650 rpm N/A 160 mm N/A 40.2 mm
00133394 N/A FAG (Schaeffler) 513 Series 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 45 mm N/A 3800 rpm N/A 85 mm N/A 28 mm
Unit of Measure
 1 2 3 4 5 »