COMPANY HEADER
Print Back
FAG (Schaeffler) 513 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing (00133429)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum Speed

Outside Diameter

Overall Width

04810425 N/A FAG (Schaeffler) 60 Series 160 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 160 mm N/A 4800 rpm N/A 240 mm N/A 38 mm
02310162 N/A FAG (Schaeffler) 60 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 75 mm N/A 3800 rpm N/A 115 mm N/A 20 mm
00057416 N/A FAG (Schaeffler) 63 Series 55 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 55 mm N/A 6600 rpm N/A 120 mm N/A 29 mm
00130409 N/A FAG (Schaeffler) 160 Series 65 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 65 mm N/A 9900 rpm N/A 100 mm N/A 11 mm
02537037 N/A FAG (Schaeffler) 62 Series 220 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 220 mm N/A 2850 rpm N/A 400 mm N/A 65 mm
02165055 N/A FAG (Schaeffler) 63 Series 65 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 65 mm N/A 3000 rpm N/A 140 mm N/A 33 mm
00058564 N/A FAG (Schaeffler) 64 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 60 mm N/A 6100 rpm N/A 150 mm N/A 35 mm
02296535 N/A FAG (Schaeffler) 60 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 80 mm N/A 7500 rpm N/A 125 mm N/A 22 mm
00130004 N/A FAG (Schaeffler) 43 Series 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 45 mm N/A 6300 rpm N/A 100 mm N/A 36 mm
00134133 N/A FAG (Schaeffler) 618 Series 360 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 360 mm N/A 2470 rpm N/A 440 mm N/A 38 mm
00058356 N/A FAG (Schaeffler) 63 Series 160 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 160 mm N/A 3400 rpm N/A 340 mm N/A 68 mm
00058647 N/A FAG (Schaeffler) 64 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 90 mm N/A 5200 rpm N/A 225 mm N/A 54 mm
00057844 N/A FAG (Schaeffler) 63 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 75 mm N/A 5700 rpm N/A 160 mm N/A 37 mm
00049912 N/A FAG (Schaeffler) 60 Series 95 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 95 mm N/A 6300 rpm N/A 145 mm N/A 24 mm
02296531 N/A FAG (Schaeffler) 60 Series 65 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 65 mm N/A 9500 rpm N/A 100 mm N/A 18 mm
00050090 N/A FAG (Schaeffler) 60 Series 105 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 105 mm N/A 5700 rpm N/A 160 mm N/A 26 mm
00057207 N/A FAG (Schaeffler) 63 Series 50 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 50 mm N/A 8600 rpm N/A 110 mm N/A 27 mm
02162342 N/A FAG (Schaeffler) 62 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 90 mm N/A 4850 rpm N/A 160 mm N/A 30 mm
00055394 N/A FAG (Schaeffler) 62 Series 105 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 105 mm N/A 4000 rpm N/A 190 mm N/A 36 mm
00134084 N/A FAG (Schaeffler) 618 Series 220 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 220 mm N/A 3200 rpm N/A 270 mm N/A 24 mm
02296445 N/A FAG (Schaeffler) 160 Series 190 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 190 mm N/A 3100 rpm N/A 290 mm N/A 31 mm
00130025 N/A FAG (Schaeffler) 43 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 60 mm N/A 4650 rpm N/A 130 mm N/A 46 mm
01605269 N/A FAG (Schaeffler) 60 Series 130 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 130 mm N/A 2000 rpm N/A 200 mm N/A 33 mm
00058320 N/A FAG (Schaeffler) 63 Series 130 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 130 mm N/A 4150 rpm N/A 280 mm N/A 58 mm
00058227 N/A FAG (Schaeffler) 63 Series 100 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 100 mm N/A 3600 rpm N/A 215 mm N/A 47 mm
Unit of Measure
1 2 3 4 5 »