Item # |
Item Name |
Dynamic Load Capacity |
Maximum Speed |
Outside Diameter |
---|---|---|---|---|
00104949 | N/A Nice® (RBC®) 0.25 Inch (in) Bore Diameter Unground Radial Ball Bearing | N/A 110 lbf | N/A 1200 rpm | N/A 0.6875 in |
00104965 | N/A Nice® (RBC®) 0.25 Inch (in) Bore Diameter Unground Radial Ball Bearing | N/A 156 lbf | N/A 1200 rpm | N/A 0.8750 in |
00104983 | N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Unground Radial Ball Bearing | N/A 156 lbf | N/A 1200 rpm | N/A 0.8750 in |
00105045 | N/A Nice® (RBC®) 0.25 Inch (in) Bore Diameter Unground Radial Ball Bearing | N/A 178 lbf | N/A 1200 rpm | N/A 1.06 in |
00105107 | N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Unground Radial Ball Bearing | N/A 200 lbf | N/A 1200 rpm | N/A 1.1250 in |
00105119 | N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Unground Radial Ball Bearing | N/A 275 lbf | N/A 1200 rpm | N/A 1.2800 in |
00105144 | N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Unground Radial Ball Bearing | N/A 375 lbf | N/A 1200 rpm | N/A 1.38 in |
00105156 | N/A Nice® (RBC®) 0.625 Inch (in) Bore Diameter Unground Radial Ball Bearing | N/A 375 lbf | N/A 1200 rpm | N/A 1.38 in |
00105166 | N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Unground Radial Ball Bearing | N/A 400 lbf | N/A 1200 rpm | N/A 1.50 in |
00105177 | N/A Nice® (RBC®) 0.625 Inch (in) Bore Diameter Unground Radial Ball Bearing | N/A 400 lbf | N/A 1200 rpm | N/A 1.50 in |
00105226 | N/A Nice® (RBC®) 1 Inch (in) Bore Diameter Unground Radial Ball Bearing | N/A 757 lbf | N/A 1200 rpm | N/A 2.0000 in |
00105237 | N/A Nice® (RBC®) 1.125 Inch (in) Bore Diameter Unground Radial Ball Bearing | N/A | N/A 1200 rpm | N/A 2.2500 in |
05858230 | N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Unground Radial Ball Bearing | N/A 1550 lbf | N/A 1500 rpm | N/A 1.75 in |
06760871 | N/A Nice® (RBC®) 0.63 Inch (in) Bore Diameter Unground Radial Ball Bearing | N/A 1328 lbf | N/A 1500 rpm | N/A 1.50 in |
06760909 | N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Unground Radial Ball Bearing | N/A 200 lbf | N/A 1200 rpm | N/A 1.1250 in |
00038607 | N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Unground Radial Ball Bearing | N/A 625 lbf | N/A 1200 rpm | N/A 1.75 in |
00038680 | N/A Nice® (RBC®) 0.50 Inch (in) Bore Diameter Unground Radial Ball Bearing | N/A 200 lbf | N/A 1200 rpm | N/A 1.1250 in |