COMPANY HEADER
Print Back
RBC® Nice® 0.875 Inch (in) Bore Diameter Unground Flanged Ball Bearing (00107003)
Unit of Measure
1 

Item #

Item Name

Dynamic Load Capacity

Flange Diameter

Inner Ring Width

00107146 N/A Nice® (RBC®) 0.625 Inch (in) Bore Diameter Unground Flanged Ball Bearing N/A 375 lbf N/A 1.5000 in N/A 0.546 in
00107156 N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Unground Flanged Ball Bearing N/A 535 lbf N/A 1.687 in N/A 0.609 in
00107169 N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Unground Flanged Ball Bearing N/A 492 lbf N/A 1.656 in N/A 0.531 in
00107184 N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Unground Flanged Ball Bearing N/A 200 lbf N/A 1.250 in N/A 0.437 in
00107204 N/A Nice® (RBC®) 1 Inch (in) Bore Diameter Unground Flanged Ball Bearing N/A 757 lbf N/A 2.125 in N/A 0.718 in
00107223 N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Unground Flanged Ball Bearing N/A 200 lbf N/A 1.250 in N/A 0.437 in
00107236 N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Unground Flanged Ball Bearing N/A 167 lbf N/A 1 in N/A 0.350 in
00107246 N/A Nice® (RBC®) 0.25 Inch (in) Bore Diameter Unground Flanged Ball Bearing N/A 110 lbf N/A 0.750 in N/A 0.2500 in
00107307 N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Unground Flanged Ball Bearing N/A 757 lbf N/A 2.125 in N/A 0.2500 in
00107315 N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Unground Flanged Ball Bearing N/A 375 lbf N/A 1.5000 in N/A 0.546 in
00107330 N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Unground Flanged Ball Bearing N/A 625 lbf N/A 1.875 in N/A 0.687 in
Unit of Measure
1