COMPANY HEADER
Print Back
INA (Schaeffler) Thrust Washers
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Compatible Bearing Type

Inside Diameter

Outside Diameter

Width

00092915 N/A INA (Schaeffler) 150 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 150 mm N/A 190 mm N/A 1 mm
00094614 N/A INA (Schaeffler) 7/8 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 7/8 in N/A 1.6875 in N/A 3/32 in
00597451 N/A INA (Schaeffler) 100 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 100 mm N/A 135 mm N/A 7 mm
01854990 N/A INA (Schaeffler) 92 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 92 mm N/A 120 mm N/A 6.5 mm
00085504 N/A INA (Schaeffler) 12 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 12 mm N/A 26 mm N/A 1 mm
03823378 N/A INA (Schaeffler) 30 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 30 mm N/A 60 mm N/A 6.25 mm
00597000 N/A INA (Schaeffler) 15 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 15 mm N/A 28 mm N/A 2.75 mm
00597003 N/A INA (Schaeffler) 17 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 17 mm N/A 30 mm N/A 2.75 mm
00094623 N/A INA (Schaeffler) 1 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 1.0000 in N/A 1.5625 in N/A 3/32 in
00092901 N/A INA (Schaeffler) 10 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 10 mm N/A 24 mm N/A 1 mm
00085532 N/A INA (Schaeffler) 80 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 80 mm N/A 105 mm N/A 1 mm
00094612 N/A INA (Schaeffler) 7/8 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 7/8 in N/A 1.4375 in N/A 0.126 in
00094625 N/A INA (Schaeffler) 1 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 1.0000 in N/A 1.5625 in N/A 0.126 in
00139984 N/A INA (Schaeffler) 85 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 85 mm N/A 110 mm N/A 1 mm
01200916 N/A INA (Schaeffler) 52 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 52 mm N/A 70 mm N/A 4 mm
01200870 N/A INA (Schaeffler) 26 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 26 mm N/A 42 mm N/A 3 mm
00092937 N/A INA (Schaeffler) 40 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 40 mm N/A 60 mm N/A 1 mm
00597407 N/A INA (Schaeffler) 20 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 20 mm N/A 35 mm N/A 2.75 mm
00085563 N/A INA (Schaeffler) 110 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 110 mm N/A 145 mm N/A 1 mm
00597447 N/A INA (Schaeffler) 85 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 85 mm N/A 110 mm N/A 5.75 mm
00092919 N/A INA (Schaeffler) 160 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 160 mm N/A 200 mm N/A 1 mm
01446783 N/A INA (Schaeffler) 32 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 32 mm N/A 52 mm N/A 16 mm
00094671 N/A INA (Schaeffler) 1-3/4 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 1-3/4 in N/A 2.50 in N/A 1/32 in
01200928 N/A INA (Schaeffler) 152 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 152 mm N/A 190 mm N/A 9.5 mm
00094581 N/A INA (Schaeffler) 5/8 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 5/8 in N/A 1.1250 in N/A 3/32 in
Unit of Measure
 1 2 3 4 5 »