COMPANY HEADER
Print Back
FAG (Schaeffler) 13 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing (00043198)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Outer Ring Width

Outside Diameter

00043198 N/A FAG (Schaeffler) 13 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 95 mm N/A 134000 N N/A 45 mm N/A 200 mm
00129266 N/A FAG (Schaeffler) 22 Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 90 mm N/A 71000 N N/A 40 mm N/A 160 mm
00042359 N/A FAG (Schaeffler) 12 Series 12 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 12 mm N/A 5700 N N/A 10 mm N/A 32 mm
00129354 N/A FAG (Schaeffler) 23 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 40 mm N/A 46000 N N/A 33 mm N/A 90 mm
00042893 N/A FAG (Schaeffler) 13 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 30 mm N/A 21700 N N/A 19 mm N/A 72 mm
00043588 N/A FAG (Schaeffler) 23 Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 80 mm N/A 139000 N N/A 58 mm N/A 170 mm
00129047 N/A FAG (Schaeffler) 22 Series 12 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 12 mm N/A 9400 N N/A 14 mm N/A 32 mm
02204892 N/A FAG (Schaeffler) 22 Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 85 mm N/A 59000 N N/A 36 mm N/A 150 mm
00042578 N/A FAG (Schaeffler) 12 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 50 mm N/A 22900 N N/A 20 mm N/A 90 mm
00042964 N/A FAG (Schaeffler) 13 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 45 mm N/A 38500 N N/A 25 mm N/A 100 mm
02194572 N/A FAG (Schaeffler) 13 Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 100 mm N/A 145000 N N/A 47 mm N/A 215 mm
02498771 N/A FAG (Schaeffler) 13 Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 90 mm N/A 109000 N N/A 43 mm N/A 190 mm
00043365 N/A FAG (Schaeffler) 22 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 75 mm N/A 44500 N N/A 31 mm N/A 130 mm
00042813 N/A FAG (Schaeffler) 12 Series 130 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 130 mm N/A 125000 N N/A 46 mm N/A 230 mm
00042639 N/A FAG (Schaeffler) 12 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 65 mm N/A 31000 N N/A 23 mm N/A 120 mm
00042989 N/A FAG (Schaeffler) 13 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 50 mm N/A 42000 N N/A 27 mm N/A 110 mm
00140353 N/A FAG (Schaeffler) 22 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 30 mm N/A 15900 N N/A 20 mm N/A 62 mm
02310329 N/A FAG (Schaeffler) 13 Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 85 mm N/A 99000 N N/A 41 mm N/A 180 mm
00043295 N/A FAG (Schaeffler) 22 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 40 mm N/A 32500 N N/A 23 mm N/A 80 mm
02388455 N/A FAG (Schaeffler) 12 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 60 mm N/A 30500 N N/A 22 mm N/A 110 mm
00043407 N/A FAG (Schaeffler) 23 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 30 mm N/A 32500 N N/A 27 mm N/A 72 mm
02296548 N/A FAG (Schaeffler) 22 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 40 mm N/A 32500 N N/A 23 mm N/A 80 mm
02296441 N/A FAG (Schaeffler) 112 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 30 mm N/A 15900 N N/A 16 mm N/A 62 mm
02107556 N/A FAG (Schaeffler) 22 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 65 mm N/A 31000 N N/A 31 mm N/A 120 mm
00140377 N/A FAG (Schaeffler) 22 Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 100 mm N/A 98000 N N/A 46 mm N/A 180 mm
Unit of Measure
1 2 3 4 5 »