COMPANY HEADER
Print Back
FAG (Schaeffler) 13 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing (00043198)
Unit of Measure
« 6 7 8 

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Outer Ring Width

Outside Diameter

02296549 N/A FAG (Schaeffler) 22 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 50 mm N/A 28500 N N/A 23 mm N/A 90 mm
02474956 N/A FAG (Schaeffler) 22 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 50 mm N/A 22900 N N/A 23 mm N/A 90 mm
00043048 N/A FAG (Schaeffler) 13 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 60 mm N/A 58000 N N/A 31 mm N/A 130 mm
00042523 N/A FAG (Schaeffler) 12 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 40 mm N/A 19400 N N/A 18 mm N/A 80 mm
00042884 N/A FAG (Schaeffler) 13 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 25 mm N/A 18300 N N/A 17 mm N/A 62 mm
00043314 N/A FAG (Schaeffler) 22 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 50 mm N/A 28500 N N/A 23 mm N/A 90 mm
00042933 N/A FAG (Schaeffler) 13 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 35 mm N/A 25500 N N/A 21 mm N/A 80 mm
00129282 N/A FAG (Schaeffler) 22 Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 100 mm N/A 98000 N N/A 46 mm N/A 180 mm
00043014 N/A FAG (Schaeffler) 13 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 50 mm N/A 42000 N N/A 27 mm N/A 110 mm
02107555 N/A FAG (Schaeffler) 22 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 60 mm N/A 30500 N N/A 28 mm N/A 110 mm
00043575 N/A FAG (Schaeffler) 23 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 75 mm N/A 124000 N N/A 55 mm N/A 160 mm
00129405 N/A FAG (Schaeffler) 23 Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 90 mm N/A 156000 N N/A 64 mm N/A 190 mm
02107566 N/A FAG (Schaeffler) 22 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 55 mm N/A 27000 N N/A 25 mm N/A 100 mm
00129411 N/A FAG (Schaeffler) 23 Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 100 mm N/A 196000 N N/A 73 mm N/A 215 mm
02107554 N/A FAG (Schaeffler) 22 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 55 mm N/A 27000 N N/A 25 mm N/A 100 mm
00042905 N/A FAG (Schaeffler) 13 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 30 mm N/A 21700 N N/A 19 mm N/A 72 mm
00140359 N/A FAG (Schaeffler) 22 Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 90 mm N/A 71000 N N/A 40 mm N/A 160 mm
00042717 N/A FAG (Schaeffler) 12 Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 80 mm N/A 40000 N N/A 26 mm N/A 140 mm
00043018 N/A FAG (Schaeffler) 13 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 55 mm N/A 52000 N N/A 29 mm N/A 120 mm
00129216 N/A FAG (Schaeffler) 22 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 60 mm N/A 48000 N N/A 28 mm N/A 110 mm
02296721 N/A FAG (Schaeffler) 22 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 45 mm N/A 28500 N N/A 23 mm N/A 85 mm
02107552 N/A FAG (Schaeffler) 22 Series 15 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 15 mm N/A 7700 N N/A 14 mm N/A 35 mm
00042614 N/A FAG (Schaeffler) 12 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 60 mm N/A 30500 N N/A 22 mm N/A 110 mm
02107558 N/A FAG (Schaeffler) 23 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 45 mm N/A 38500 N N/A 36 mm N/A 100 mm
00042415 N/A FAG (Schaeffler) 12 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 25 mm N/A 12300 N N/A 15 mm N/A 52 mm
Unit of Measure
« 6 7 8