COMPANY HEADER
Print Back
Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling (02393130)
Unit of Measure
1 2 

Item #

Item Name

Bore Size

Finish

Outside Diameter

Overall Length

00243609 N/A Climax Metal RC Series 0.5000 Inch (in) Outside Diameter Set Screw Coupling N/A 1/4 in N/A Black Oxide N/A 0.50 in N/A 0.7500 in
02758653 N/A Climax Metal RC Series 0.5000 Inch (in) Outside Diameter Set Screw Coupling N/A 1/4 in N/A Plain N/A 0.50 in N/A 0.7500 in
01464187 N/A Climax Metal RC Series 0.5000 Inch (in) Outside Diameter Set Screw Coupling N/A 1/4 in N/A Plain N/A 0.50 in N/A 0.7500 in
00243611 N/A Climax Metal RC Series 0.6250 Inch (in) Outside Diameter Set Screw Coupling N/A 0.3125 in N/A Black Oxide N/A 0.6250 in N/A 1.0000 in
02758654 N/A Climax Metal RC Series 0.6250 Inch (in) Outside Diameter Set Screw Coupling N/A 0.3125 in N/A Plain N/A 0.6250 in N/A 1.0000 in
01464188 N/A Climax Metal RC Series 0.6250 Inch (in) Outside Diameter Set Screw Coupling N/A 0.3125 in N/A Plain N/A 0.6250 in N/A 1.0000 in
00243613 N/A Climax Metal RC Series 0.7500 Inch (in) Outside Diameter Set Screw Coupling N/A 3/8 in N/A Black Oxide N/A 0.75 in N/A 1.0000 in
02758655 N/A Climax Metal RC Series 0.7500 Inch (in) Outside Diameter Set Screw Coupling N/A 3/8 in N/A Plain N/A 0.75 in N/A 1.0000 in
01464189 N/A Climax Metal RC Series 0.7500 Inch (in) Outside Diameter Set Screw Coupling N/A 3/8 in N/A Plain N/A 0.75 in N/A 1.0000 in
00243615 N/A Climax Metal RC Series 1.0000 Inch (in) Outside Diameter Set Screw Coupling N/A 1/2 in N/A Black Oxide N/A 1 in N/A 1.5000 in
02758658 N/A Climax Metal RC Series 1.0000 Inch (in) Outside Diameter Set Screw Coupling N/A 1/2 in N/A Plain N/A 1 in N/A 1.5000 in
01464190 N/A Climax Metal RC Series 1.0000 Inch (in) Outside Diameter Set Screw Coupling N/A 1/2 in N/A Plain N/A 1 in N/A 1.5000 in
00243618 N/A Climax Metal RC Series 1.2500 Inch (in) Outside Diameter Set Screw Coupling N/A 5/8 in N/A Black Oxide N/A 1.25 in N/A 2.0000 in
02758659 N/A Climax Metal RC Series 1.2500 Inch (in) Outside Diameter Set Screw Coupling N/A 5/8 in N/A Plain N/A 1.25 in N/A 2.0000 in
01464191 N/A Climax Metal RC Series 1.2500 Inch (in) Outside Diameter Set Screw Coupling N/A 5/8 in N/A Plain N/A 1.25 in N/A 2.0000 in
00243621 N/A Climax Metal RC Series 1.5000 Inch (in) Outside Diameter Set Screw Coupling N/A 3/4 in N/A Black Oxide N/A 1.50 in N/A 2.0000 in
02758660 N/A Climax Metal RC Series 1.5000 Inch (in) Outside Diameter Set Screw Coupling N/A 3/4 in N/A Plain N/A 1.50 in N/A 2.0000 in
01464193 N/A Climax Metal RC Series 1.5000 Inch (in) Outside Diameter Set Screw Coupling N/A 3/4 in N/A Plain N/A 1.50 in N/A 2.0000 in
00243624 N/A Climax Metal RC Series 1.7500 Inch (in) Outside Diameter Set Screw Coupling N/A 0.8750 in N/A Black Oxide N/A 1.75 in N/A 2.0000 in
02758661 N/A Climax Metal RC Series 1.7500 Inch (in) Outside Diameter Set Screw Coupling N/A 0.8750 in N/A Plain N/A 1.75 in N/A 2.0000 in
01464194 N/A Climax Metal RC Series 1.7500 Inch (in) Outside Diameter Set Screw Coupling N/A 0.8750 in N/A Plain N/A 1.75 in N/A 2.0000 in
00243627 N/A Climax Metal RC Series 2.0000 Inch (in) Outside Diameter Set Screw Coupling N/A 1 in N/A Black Oxide N/A 2.0000 in N/A 3.0000 in
02758662 N/A Climax Metal RC Series 2.0000 Inch (in) Outside Diameter Set Screw Coupling N/A 1 in N/A Plain N/A 2.0000 in N/A 3.0000 in
01464195 N/A Climax Metal RC Series 2.0000 Inch (in) Outside Diameter Set Screw Coupling N/A 1 in N/A Plain N/A 2.0000 in N/A 3.0000 in
00243592 N/A Climax Metal RC Series 2.1250 Inch (in) Outside Diameter Set Screw Coupling N/A 1.1250 in N/A Black Oxide N/A 2.1250 in N/A 3.0000 in
Unit of Measure
1 2