COMPANY HEADER
Print Back
INA (Schaeffler) Male Threaded Right Hand Rod Ends
Unit of Measure
1 2 

Item #

Item Name

Ball Width

Bore Diameter

Head Diameter

Head Width

02291866 N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 25 mm N/A 20 mm N/A 24.3 mm N/A 18 mm
04066048 N/A INA (Schaeffler) 21 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 21 mm N/A 16 mm N/A 19.3 mm N/A 15 mm
02291863 N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 12 mm N/A 8 mm N/A 24 mm N/A 9 mm
03235013 N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 25 mm N/A 20 mm N/A 50 mm N/A 18 mm
02291864 N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 14 mm N/A 10 mm N/A 12.9 mm N/A 10.5 mm
04066052 N/A INA (Schaeffler) 37 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 37 mm N/A 30 mm N/A 34.8 mm N/A 25 mm
04066079 N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 12 mm N/A 15 mm N/A 40 mm N/A 10 mm
04066046 N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 16 mm N/A 12 mm N/A 32 mm N/A 12 mm
02925326 N/A INA (Schaeffler) 31 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 31 mm N/A 25 mm N/A 60 mm N/A 22 mm
04066081 N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 16 mm N/A 20 mm N/A 53 mm N/A 13 mm
02789590 N/A INA (Schaeffler) 10 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 10 mm N/A 12 mm N/A 34 mm N/A 8 mm
04066093 N/A INA (Schaeffler) 44 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 44 mm N/A 60 mm N/A 135 mm N/A 38 mm
04066080 N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 14 mm N/A 17 mm N/A 46 mm N/A 11 mm
02291849 N/A INA (Schaeffler) 20 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 20 mm N/A 25 mm N/A 64 mm N/A 17 mm
01502440 N/A INA (Schaeffler) 21 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 21 mm N/A 16 mm N/A 42 mm N/A 15 mm
04066091 N/A INA (Schaeffler) 35 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 35 mm N/A 50 mm N/A 112 mm N/A 30 mm
04066087 N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 25 mm N/A 35 mm N/A 82 mm N/A 21 mm
02291847 N/A INA (Schaeffler) 10 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 10 mm N/A 12 mm N/A 34 mm N/A 8 mm
02885421 N/A INA (Schaeffler) 32 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 32 mm N/A 45 mm N/A 102 mm N/A 27 mm
02923867 N/A INA (Schaeffler) 28 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 28 mm N/A 40 mm N/A 92 mm N/A 23 mm
04066085 N/A INA (Schaeffler) 22 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 22 mm N/A 30 mm N/A 73 mm N/A 19 mm
04066057 N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 12 mm N/A 8 mm N/A 10.3 mm N/A 9 mm
02291865 N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 14 mm N/A 10 mm N/A 28 mm N/A 10.5 mm
04066095 N/A INA (Schaeffler) 6 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 6 mm N/A 6 mm N/A 21 mm N/A 4.4 mm
03361537 N/A INA (Schaeffler) 44 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 44 mm N/A 60 mm N/A 135 mm N/A 38 mm
Unit of Measure
1 2