Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
---|---|---|---|---|---|
02558166 | N/A NTN 230 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23080BL1KW33C3 | N/A 400 mm | N/A 600 mm | N/A 148 mm |
02280742 | N/A NTN 222 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22232EAKW33C3 | N/A 160 mm | N/A 290 mm | N/A 80 mm |
02280747 | N/A NTN 222 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22244EMKW33C3 | N/A 220 mm | N/A 400 mm | N/A 108 mm |
01447977 | N/A NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22220EMKW33C3 | N/A 100 mm | N/A 180 mm | N/A 46 mm |
02623922 | N/A NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22220EAKW33C3 | N/A 100 mm | N/A 180 mm | N/A 46 mm |
00131836 | N/A NTN 241 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24126EMK30W33 | N/A 130 mm | N/A 210 mm | N/A 80 mm |
04802046 | N/A NTN 239 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23976W33 | N/A 380 mm | N/A 520 mm | N/A 106 mm |
00063252 | N/A NTN 222 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22217EAKW33 | N/A 85 mm | N/A 150 mm | N/A 36 mm |
00066920 | N/A NTN 231 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23140EMW33 | N/A 200 mm | N/A 340 mm | N/A 112 mm |
02109018 | N/A NTN 223 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22312EAKW33C3 | N/A 60 mm | N/A 130 mm | N/A 46 mm |
00066877 | N/A NTN 231 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23136EAKW33 | N/A 180 mm | N/A 300 mm | N/A 96 mm |
02109009 | N/A NTN 222 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22210EAKW33C3 | N/A 50 mm | N/A 90 mm | N/A 23 mm |
00066691 | N/A NTN 231 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23124EAKW33 | N/A 120 mm | N/A 200 mm | N/A 62 mm |
00065074 | N/A NTN 223 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22318EAKW33C3 | N/A 90 mm | N/A 190 mm | N/A 64 mm |
02282616 | N/A NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A MX-W22220EALLKW33C3 | N/A 100 mm | N/A 180 mm | N/A 64.5 mm |
00063048 | N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22213EAKW33C3 | N/A 65 mm | N/A 120 mm | N/A 31 mm |
00066241 | N/A NTN 230 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23044EMKW33 | N/A 220 mm | N/A 340 mm | N/A 90 mm |
04720693 | N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22230EAKW33C3 | N/A 150 mm | N/A 270 mm | N/A 73 mm |
00066893 | N/A NTN 231 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23138EMW33 | N/A 190 mm | N/A 320 mm | N/A 104 mm |
00063143 | N/A NTN 222 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22215EAKW33C3 | N/A 75 mm | N/A 130 mm | N/A 31 mm |
00064686 | N/A NTN 223 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22313EAKW33 | N/A 65 mm | N/A 140 mm | N/A 48 mm |
02280750 | N/A NTN 223 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22314EAKW33C3 | N/A 70 mm | N/A 150 mm | N/A 51 mm |
00064228 | N/A NTN 222 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22252BL1KW33C3 | N/A 260 mm | N/A 480 mm | N/A 130 mm |
04720690 | N/A NTN 222 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22228EAKW33C3 | N/A 140 mm | N/A 250 mm | N/A 68 mm |
02282632 | N/A NTN 222 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A MX-W22228EALLKW33C3 | N/A 140 mm | N/A 250 mm | N/A 88 mm |