Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Overall Height |
---|---|---|---|---|
00597223 | N/A INA (Schaeffler) PTUE Series 60 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 60 mm | N/A 56000 N | N/A 146 mm |
03061851 | N/A INA (Schaeffler) RTUEY Series 60 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 60 mm | N/A 56000 N | N/A 146 mm |
03235886 | N/A INA (Schaeffler) RTUEY Series 65 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 65 mm | N/A 66000 N | N/A 166 mm |