COMPANY HEADER
Print Back
RBC® Thin-Section Ball Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Inner Ring Width

Outer Ring Width

Outside Diameter

00110672 N/A RBC® KF Series 4.7500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.7500 in N/A 0.7500 in N/A 0.75 in N/A 6.25 in
00110678 N/A RBC® KF Series 4.7500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.7500 in N/A 0.7500 in N/A 0.75 in N/A 6.25 in
00110690 N/A RBC® KF Series 5.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 5.0000 in N/A 0.7500 in N/A 0.75 in N/A 6.50 in
00110696 N/A RBC® KF Series 5.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 5.0000 in N/A 0.7500 in N/A 0.75 in N/A 6.50 in
00110708 N/A RBC® KF Series 5.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 5.5000 in N/A 0.7500 in N/A 0.75 in N/A 7.00 in
00110714 N/A RBC® KF Series 5.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 5.5000 in N/A 0.7500 in N/A 0.75 in N/A 7.00 in
00110726 N/A RBC® KF Series 6.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 6.0000 in N/A 0.7500 in N/A 0.75 in N/A 7.50 in
00110732 N/A RBC® KF Series 6.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 6.0000 in N/A 0.7500 in N/A 0.75 in N/A 7.50 in
00110744 N/A RBC® KF Series 6.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 6.5000 in N/A 0.7500 in N/A 0.75 in N/A 8.00 in
00110750 N/A RBC® KF Series 6.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 6.5000 in N/A 0.7500 in N/A 0.75 in N/A 8.00 in
00110768 N/A RBC® KF Series 7.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 7.0000 in N/A 0.7500 in N/A 0.75 in N/A 8.5000 in
00110780 N/A RBC® KF Series 7.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 7.5000 in N/A 0.7500 in N/A 0.75 in N/A 9.0000 in
00110786 N/A RBC® KF Series 7.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 7.5000 in N/A 0.7500 in N/A 0.75 in N/A 9.0000 in
00110798 N/A RBC® KF Series 8.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 8.0000 in N/A 0.7500 in N/A 0.75 in N/A 9.5000 in
00110805 N/A RBC® KF Series 8.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 8.0000 in N/A 0.7500 in N/A 0.75 in N/A 9.5000 in
00110817 N/A RBC® KF Series 9.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 9.0000 in N/A 0.7500 in N/A 0.75 in N/A 10.5000 in
00110823 N/A RBC® KF Series 9.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 9.0000 in N/A 0.7500 in N/A 0.75 in N/A 10.5000 in
00110835 N/A RBC® KF Series 10.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 10.0000 in N/A 0.7500 in N/A 0.75 in N/A 11.5000 in
00110841 N/A RBC® KF Series 10.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 10.0000 in N/A 0.7500 in N/A 0.75 in N/A 11.5000 in
00110854 N/A RBC® KF Series 11.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 11.0000 in N/A 0.7500 in N/A 0.75 in N/A 12.5000 in
00110860 N/A RBC® KF Series 11.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 11.0000 in N/A 0.7500 in N/A 0.75 in N/A 12.5000 in
00110872 N/A RBC® KF Series 12.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 12.0000 in N/A 0.7500 in N/A 0.75 in N/A 13.5000 in
00110878 N/A RBC® KF Series 12.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 12.0000 in N/A 0.7500 in N/A 0.75 in N/A 13.5000 in
00110889 N/A RBC® KF Series 14.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 14.0000 in N/A 0.7500 in N/A 0.75 in N/A 15.5000 in
00110895 N/A RBC® KF Series 14.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 14.0000 in N/A 0.7500 in N/A 0.75 in N/A 15.5000 in
Unit of Measure
« 6 7 8 9 10 »