Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Fillet Radius |
Outside Diameter |
---|---|---|---|---|---|
03258351 | N/A FAG (Schaeffler) 52200 Series 20 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 20 mm | N/A 6200 lbf | N/A 0.6 mm | N/A 47 mm |
01463566 | N/A FAG (Schaeffler) 51100 Series 35 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 35 mm | N/A 4180 lbf | N/A 0.6 mm | N/A 53 mm |
00133113 | N/A FAG (Schaeffler) 51200 Series 27 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 27 mm | N/A 5000 lbf | N/A 0.6 mm | N/A 47 mm |
01605262 | N/A FAG (Schaeffler) 523 Series 70 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 70 mm | N/A 186000 N | N/A 1.5 mm | N/A 150 mm |
00133269 | N/A FAG (Schaeffler) 51200 Series 90 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 90 mm | N/A 27000 lbf | N/A 1 mm | N/A 135 mm |
03303961 | N/A FAG (Schaeffler) 532 Series 55 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 55 mm | N/A 61000 N | N/A 1 mm | N/A 90 mm |
02104324 | N/A FAG (Schaeffler) 51200 Series 35 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 35 mm | N/A 8000 lbf | N/A 1 mm | N/A 62 mm |
04682886 | N/A FAG (Schaeffler) 542 Series 40 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 40 mm | N/A 50000 N | N/A 1 mm | N/A 78 mm |
02571258 | N/A FAG (Schaeffler) 532 Series 120 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 120 mm | N/A 134000 N | N/A 1 mm | N/A 170 mm |
00133293 | N/A FAG (Schaeffler) 51200 Series 130 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 130 mm | N/A 40000 lbf | N/A 1.5 mm | N/A 190 mm |
00133275 | N/A FAG (Schaeffler) 51200 Series 100 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 100 mm | N/A 31000 lbf | N/A 1 mm | N/A 150 mm |
00133521 | N/A FAG (Schaeffler) 514 Series 70 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 70 mm | N/A 236000 N | N/A 2 mm | N/A 150 mm |
00061590 | N/A FAG (Schaeffler) 51100 Series 80 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 80 mm | N/A 9400 lbf | N/A 1 mm | N/A 105 mm |
00132992 | N/A FAG (Schaeffler) 51100 Series 220 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 220 mm | N/A 36000 lbf | N/A 1 mm | N/A 270 mm |
00132657 | N/A FAG (Schaeffler) 51100 Series 12 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 12 mm | N/A 2180 lbf | N/A 0.3 mm | N/A 26 mm |
01508132 | N/A FAG (Schaeffler) 51200 Series 17 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 17 mm | N/A 27500 N | N/A 0.6 mm | N/A 35 mm |
04427828 | N/A FAG (Schaeffler) 532 Series 30 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 30 mm | N/A 25000 N | N/A 0.6 mm | N/A 52 mm |
04227903 | N/A FAG (Schaeffler) 514 Series 35 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 35 mm | N/A 76500 N | N/A 1 mm | N/A 80 mm |
00132981 | N/A FAG (Schaeffler) 51100 Series 200 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 200 mm | N/A 36000 lbf | N/A 1 mm | N/A 250 mm |
00133061 | N/A FAG (Schaeffler) 51200 Series 12 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 12 mm | N/A 2160 lbf | N/A 0.6 mm | N/A 28 mm |
00133467 | N/A FAG (Schaeffler) 513 Series 140 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 140 mm | N/A 405000 N | N/A 2.1 mm | N/A 240 mm |
00133263 | N/A FAG (Schaeffler) 51200 Series 85 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 85 mm | N/A 24000 lbf | N/A 1 mm | N/A 125 mm |
00133528 | N/A FAG (Schaeffler) 514 Series 80 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 80 mm | N/A 270000 N | N/A 2.1 mm | N/A 170 mm |
00133568 | N/A FAG (Schaeffler) 52200 Series 35 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 35 mm | N/A 8800 lbf | N/A 1 mm | N/A 73 mm |
02296458 | N/A FAG (Schaeffler) 52200 Series 25 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 25 mm | N/A 5700 lbf | N/A 0.6 mm | N/A 52 mm |