COMPANY HEADER
Print Back
SMC® Fluoropolymer (Fluorinated Ethylene Propylene (FEP)) Tubing
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Length

Material Full Name

Tube Inside Diameter

Typical Applications

04576841 N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 2.21 Pound (lb) Weight Fluoropolymer (FEP) Tubing N/A TH0806BU-20 N/A 20 m N/A N/A 0.158 in4 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
04576831 N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 1.02 Pound (lb) Weight Fluoropolymer (FEP) Tubing N/A TH0402BU-20 N/A 20 m N/A N/A 0.079 in2 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
04576832 N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.95 Pound (lb) Weight Fluoropolymer (FEP) Tubing N/A TH0402N-20 N/A 20 m N/A N/A 0.079 in2 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
03891985 N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 1.25 Pound (lb) Weight Fluoropolymer (FEP) Tubing N/A TH0604BU-20 N/A 20 m N/A N/A 0.158 in4 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
03591478 N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.79 Pound (lb) Weight Fluoropolymer (FEP) Tubing N/A TH0425N-20 N/A 20 m N/A N/A 0.098 in2.5 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
04576843 N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 2.64 Pound (lb) Weight Fluoropolymer (FEP) Tubing N/A TH0806R-20 N/A 20 m N/A N/A 0.236 in6 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
04576847 N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 2.71 Pound (lb) Weight Fluoropolymer (FEP) Tubing N/A TH1075N-20 N/A 20 m N/A N/A 0.295 in7.5 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
04576839 N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 1.56 Pound (lb) Weight Fluoropolymer (FEP) Tubing N/A TH0604N-20 N/A 20 m N/A N/A 0.158 in4 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
04576834 N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.83 Pound (lb) Weight Fluoropolymer (FEP) Tubing N/A TH0425BU-20 N/A 20 m N/A N/A 0.098 in2.5 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
04576840 N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 1.21 Pound (lb) Weight Fluoropolymer (FEP) Tubing N/A TH0604R-20 N/A 20 m N/A N/A 0.158 in4 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
04576844 N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 2.77 Pound (lb) Weight Fluoropolymer (FEP) Tubing N/A TH1008B-20 N/A 20 m N/A N/A 0.315 in8 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
04576837 N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 1.59 Pound (lb) Weight Fluoropolymer (FEP) Tubing N/A TH0604B-20 N/A 20 m N/A N/A 0.158 in4 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
03260213 N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 1.52 Pound (lb) Weight Fluoropolymer (FEP) Tubing N/A TH0806N-20 N/A 20 m N/A N/A 0.236 in6 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
04576835 N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 3.79 Pound (lb) Weight Fluoropolymer (FEP) Tubing N/A TH0425N-100 N/A 100 m N/A N/A 0.098 in2.5 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
03260214 N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 2.40 Pound (lb) Weight Fluoropolymer (FEP) Tubing N/A TH1008N-20 N/A 20 m N/A N/A 0.315 in8 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
05258071 N/A SMC® 0.472 Inch (in) Tube Outside Diameter and 6.35 Pound (lb) Weight Fluoropolymer (FEP) Tubing N/A TH1209BU-20 N/A 20 m N/A N/A 0.354 in9 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
05190126 N/A SMC® 0.472 Inch (in) Tube Outside Diameter and 0.83 Pound (lb) Weight Fluoropolymer (FEP) Tubing N/A TH1209N-20 N/A 20 m N/A N/A 0.354 in9 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
07025533 N/A SMC® 0.472 Inch (in) Tube Outside Diameter Fluoropolymer (FEP) Tubing N/A TH1209R-20 N/A 20 m N/A N/A 0.354 in9 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
04576845 N/A SMC® 2.89 Pound (lb) Weight Fluoropolymer (FEP) Tubing N/A TH1008BU-20 N/A 20 m N/A Fluorinated Ethylene Propylene Resin N/A 0.315 in8 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
04576836 N/A SMC® 0.84 Pound (lb) Weight Fluoropolymer (FEP) Tubing N/A TH0425R-20 N/A 20 m N/A Fluorinated Ethylene Propylene Resin N/A 0.098 in2.5 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
05945367 N/A SMC® 4.54 Pound (lb) Weight Fluoropolymer (FEP) Tubing N/A TH0402N-100 N/A 100 m N/A Fluorinated Ethylene Propylene Resin N/A 0.079 in2 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
06739152 N/A SMC® Fluoropolymer (FEP) Tubing N/A TH1008R-20 N/A 20 m N/A Fluorinated Ethylene Propylene Resin N/A 0.315 in8 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
04576846 N/A SMC® 3.26 Pound (lb) Weight Fluoropolymer (FEP) Tubing N/A TH1075BU-20 N/A 20 m N/A Fluorinated Ethylene Propylene Resin N/A 0.295 in7.5 mm N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
Unit of Measure
1