COMPANY HEADER
Print Back
SMC® Wear Resistant Flat Tubing
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Color

Tube Inside Diameter

Tube Outside Diameter

04177529 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ0604B-100 N/A Black N/A 0.158 in4 mm N/A 0.236 in6 mm
04577102 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ0805B-20 N/A Black N/A 0.197 in5 mm N/A 0.313 in8 mm
05190195 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ0425B-100 N/A Black N/A 0.098 in2.5 mm N/A 0.156 in4 mm
05173395 N/A SMC® 0.256 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ1065B-20 N/A Black N/A 0.256 in6.5 mm N/A 0.394 in10 mm
04980782 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ0425BU-20 N/A Blue N/A 0.098 in2.5 mm N/A 0.156 in4 mm
04577098 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ0425B-20 N/A Black N/A 0.098 in2.5 mm N/A 0.156 in4 mm
05225548 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ0604BU-100 N/A Blue N/A 0.158 in4 mm N/A 0.236 in6 mm
04226211 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ0604BU-20 N/A Blue N/A 0.158 in4 mm N/A 0.236 in6 mm
04780631 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ0425R-20 N/A Red N/A 0.098 in2.5 mm N/A 0.156 in4 mm
04577101 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ0604Y-20 N/A Yellow N/A 0.158 in4 mm N/A 0.236 in6 mm
05762717 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ0604W-20 N/A White N/A 0.158 in4 mm N/A 0.236 in6 mm
04577105 N/A SMC® 0.315 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ1208BU-20 N/A Blue N/A 0.315 in8 mm N/A 0.472 in12 mm
04665579 N/A SMC® 0.315 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ1208B-20 N/A Black N/A 0.315 in8 mm N/A 0.472 in12 mm
04177838 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ0604G-20 N/A Green N/A 0.158 in4 mm N/A 0.236 in6 mm
04577104 N/A SMC® 0.256 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ1065W-20 N/A White N/A 0.256 in6.5 mm N/A 0.394 in10 mm
04177837 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ0425G-20 N/A Green N/A 0.098 in2.5 mm N/A 0.156 in4 mm
05173394 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ0805W-20 N/A White N/A 0.197 in5 mm N/A 0.313 in8 mm
04577100 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ0604G-100 N/A Green N/A 0.158 in4 mm N/A 0.236 in6 mm
04577103 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ0805Y-20 N/A Yellow N/A 0.197 in5 mm N/A 0.313 in8 mm
05214866 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ0425BU-100 N/A Blue N/A 0.098 in2.5 mm N/A 0.156 in4 mm
04577099 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ0425W-20 N/A White N/A 0.098 in2.5 mm N/A 0.156 in4 mm
06232032 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ0604W-100 N/A White N/A 0.158 in4 mm N/A 0.236 in6 mm
06546646 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ0805BU-100 N/A Blue N/A 0.197 in5 mm N/A 0.313 in8 mm
06232036 N/A SMC® 0.315 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ1208W-20 N/A White N/A 0.315 in8 mm N/A 0.472 in12 mm
04600025 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing N/A TUZ0805G-100 N/A Green N/A 0.197 in5 mm N/A 0.313 in8 mm
Unit of Measure
1