Item # |
Item Name |
Manufacturer Part Number |
Balls Per Circuit |
Balls Per Nut |
Dynamic Load Rating |
---|---|---|---|---|---|
02094628 | N/A Nook SRT Series 0.7500 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN7500 | Balls Per Circuit N/A 78 | Balls Per Nut N/A 156 | Dynamic Load Rating N/A 2723 lb |
02094630 | N/A Nook SRT Series 0.3750 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN7511 | Balls Per Circuit N/A 60 | Balls Per Nut N/A 120 | Dynamic Load Rating N/A 272 lb |
02094631 | N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN7513 | Balls Per Circuit N/A 43 | Balls Per Nut N/A 86 | Dynamic Load Rating N/A 10050 lb |
02094637 | N/A Nook SRT Series 1.0000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN8284 | Balls Per Circuit N/A 86 | Balls Per Nut N/A 172 | Dynamic Load Rating N/A 3224 lb |
02094638 | N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN8345 | Balls Per Circuit N/A 43 | Balls Per Nut N/A 86 | Dynamic Load Rating N/A 10050 lb |
02094640 | N/A Nook SRT Series 0.3750 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN9576 | Balls Per Circuit N/A 60 | Balls Per Nut N/A 60 | Dynamic Load Rating N/A 136 lb |
02094641 | N/A Nook SRT Series 0.3750 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN9578 | Balls Per Circuit N/A 60 | Balls Per Nut N/A 60 | Dynamic Load Rating N/A 24 lb |
02094642 | N/A Nook SRT Series 0.5000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN9582 | Balls Per Circuit N/A 30 | Balls Per Nut N/A 60 | Dynamic Load Rating N/A 786 lb |
02094645 | N/A Nook SRT Series 0.3750 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SEL0375 | Balls Per Circuit N/A 60 | Balls Per Nut N/A 120 | Dynamic Load Rating N/A 136 lb |
02094647 | N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SEL0698 | Balls Per Circuit N/A 30 | Balls Per Nut N/A 120 | Dynamic Load Rating N/A 7560 lb |
02094648 | N/A Nook SRT Series 0.7500 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SEL10057 | Balls Per Circuit N/A 70 | Balls Per Nut N/A 140 | Dynamic Load Rating N/A 2200 lb |
02094657 | N/A Nook SRT Series 1.1500 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SEL4270 | Balls Per Circuit N/A 121 | Balls Per Nut N/A 242 | Dynamic Load Rating N/A 1185 lb |
02094658 | N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SEL4271 | Balls Per Circuit N/A 125 | Balls Per Nut N/A 500 | Dynamic Load Rating N/A 4198 lb |
02886273 | N/A Nook SRT Series 1.0000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN10472 | Balls Per Circuit N/A 86 | Balls Per Nut N/A 172 | Dynamic Load Rating N/A 3224 lb |
02902371 | N/A Nook SRT Series 1.0000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN10461 | Balls Per Circuit N/A 50 | Balls Per Nut N/A 100 | Dynamic Load Rating N/A 2142 lb |
02910292 | N/A Nook SRT Series 1.0000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN10466 | Balls Per Circuit N/A 86 | Balls Per Nut N/A 86 | Dynamic Load Rating N/A 1612 lb |
02987286 | N/A Nook SRT Series 1.0000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN10468 | Balls Per Circuit N/A 86 | Balls Per Nut N/A 86 | Dynamic Load Rating N/A 1612 lb |
03099880 | N/A Nook SRT Series 1.0000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SEL10462 | Balls Per Circuit N/A 50 | Balls Per Nut N/A 200 | Dynamic Load Rating N/A 2142 lb |
03207790 | N/A Nook SRT Series 2.5000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN3243 | Balls Per Circuit N/A 158 | Balls Per Nut N/A 474 | Dynamic Load Rating N/A 6135 lb |
03505016 | N/A Nook SRT Series 0.6310 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN10325 | Balls Per Circuit N/A 68 | Balls Per Nut N/A 68 | Dynamic Load Rating N/A 815 lb |
03719642 | N/A Nook SRT Series 0.6310 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SEL10410 | Balls Per Circuit N/A 68 | Balls Per Nut N/A 136 | Dynamic Load Rating N/A 815 lb |
03907102 | N/A Nook SRT Series 0.6310 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SEL10408 | Balls Per Circuit N/A 68 | Balls Per Nut N/A 136 | Dynamic Load Rating N/A 815 lb |
04419565 | N/A Nook SRT Series 3.0000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN4986 | Balls Per Circuit N/A 83 | Balls Per Nut N/A 166 | Dynamic Load Rating N/A 53646 lb |
04428662 | N/A Nook SRT Series 1.0000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN10470 | Balls Per Circuit N/A 86 | Balls Per Nut N/A 86 | Dynamic Load Rating N/A 290 lb |
04784393 | N/A Nook SRT Series 1.2500 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN10627 | Balls Per Circuit N/A 130 | Balls Per Nut N/A 260 | Dynamic Load Rating N/A 3336 lb |